Article number | 6ES7461-1BA01-0AA0 | |
SIMATIC S7-400, interface module receiver IM 461-1 for central coupling with PS transfer, without C bus, | ||
Input current | ||
from backplane bus 5 V DC, max. | 120 mA | |
Power loss | ||
Power loss, max. | 600 mW | |
Hardware configuration | ||
Cable length between first and last interface module, max. | 1.5 m | |
Dimensions | ||
Width | 25 mm | |
Height | 290 mm | |
Depth | 280 mm | |
Weights | ||
Weight, approx. | 610 g | |
last modified: | 3/12/2024 |