| Article number |
6ES7515-2RN03-0AB0
|
|
|
SIMATIC S7-1500R, CPU 1515R-2 PN central processing unit with work memory 1 MB for program and 4.5 MB for data, 1st interface: PROFINET RT with 2-port switch, 2nd interface: PROFINET, SIMATIC Memory Card required |
| General information |
| Product type designation |
CPU 1515R-2 PN |
| HW functional status |
FS05 |
| Firmware version |
V4.0 |
| ● FW update possible |
Yes |
| Product function |
| ● I&M data |
Yes; I&M0 to I&M3 |
| ● Isochronous mode |
No |
| ● SysLog |
Yes |
| Engineering with |
| ● STEP 7 TIA Portal configurable/integrated from version |
V20 (FW V4.0) / V18 (FW V3.0) or higher; configurable with older TIA Portal versions as 6ES7 515-2RM00-0AB0 |
| Redundancy |
| ● stand-alone operation |
Yes |
| Display |
| Screen diagonal [cm] |
6.1 cm |
| Control elements |
| Number of keys |
8 |
| Mode buttons |
2 |
| Supply voltage |
| Rated value (DC) |
24 V |
| permissible range, lower limit (DC) |
19.2 V |
| permissible range, upper limit (DC) |
28.8 V |
| Reverse polarity protection |
Yes |
| Mains buffering |
| ● Mains/voltage failure stored energy time |
5 ms |
| ● Repeat rate, min. |
1/s |
| Input current |
| Current consumption (rated value) |
0.65 A |
| Current consumption, max. |
0.88 A |
| Inrush current, max. |
1.15 A |
| I²t |
0.6 A²·s |
| Power |
| Infeed power to the backplane bus |
12 W |
| Power consumption from the backplane bus (balanced) |
6.2 W |
| Power loss |
| Power loss, typ. |
3.6 W |
| Memory |
| Number of slots for SIMATIC memory card |
1 |
| SIMATIC memory card required |
Yes |
| Work memory |
| ● integrated (for program) |
1 Mbyte |
| ● integrated (for data) |
4.5 Mbyte |
| Load memory |
| ● Plug-in (SIMATIC Memory Card), max. |
32 Gbyte |
| Backup |
| ● maintenance-free |
Yes |
| CPU processing times |
| for bit operations, typ. |
20 ns |
| for word operations, typ. |
24 ns |
| for fixed point arithmetic, typ. |
32 ns |
| for floating point arithmetic, typ. |
128 ns |
| CPU-blocks |
| Number of elements (total) |
8 000; Blocks (OB, FB, FC, DB) and UDTs |
| DB |
| ● Number range |
Number range: 1 to 59 999 |
| ● Size, max. |
4.5 Mbyte; For non-optimized block accesses, the max. size of the DB is 64 KB |
| FB |
| ● Number range |
0 ... 65 535 |
| ● Size, max. |
1 Mbyte |
| FC |
| ● Number range |
0 ... 65 535 |
| ● Size, max. |
1 Mbyte |
| OB |
| ● Size, max. |
1 Mbyte |
| ● Number of free cycle OBs |
100 |
| ● Number of time alarm OBs |
20 |
| ● Number of delay alarm OBs |
20 |
| ● Number of cyclic interrupt OBs |
20; with minimum OB 3x cycle of 10 ms |
| ● Number of process alarm OBs |
50 |
| ● Number of DPV1 alarm OBs |
3 |
| ● Number of startup OBs |
100 |
| ● Number of asynchronous error OBs |
4 |
| ● Number of synchronous error OBs |
2 |
| ● Number of diagnostic alarm OBs |
1 |
| Nesting depth |
| ● per priority class |
24 |
| Counters, timers and their retentivity |
| S7 counter |
| ● Number |
2 048 |
| Retentivity |
| — adjustable |
Yes |
| IEC counter |
| ● Number |
Any (only limited by the main memory) |
| Retentivity |
| — adjustable |
Yes |
| S7 times |
| ● Number |
2 048 |
| Retentivity |
| — adjustable |
Yes |
| IEC timer |
| ● Number |
Any (only limited by the main memory) |
| Retentivity |
| — adjustable |
Yes |
| Data areas and their retentivity |
| Retentive data area (incl. timers, counters, flags), max. |
512 kbyte; Available retentive memory for bit memories, timers, counters, DBs, and technology data (axes): 472 KB |
| Extended retentive data area (incl. timers, counters, flags), max. |
4.5 Mbyte; When using PS 6 0W 24/48/60 V DC HF |
| Flag |
| ● Size, max. |
16 kbyte |
| ● Number of clock memories |
8; 8 clock memory bit, grouped into one clock memory byte |
| Data blocks |
| ● Retentivity adjustable |
Yes |
| ● Retentivity preset |
No |
| Local data |
| ● per priority class, max. |
64 kbyte; max. 16 KB per block |
| Address area |
| Number of IO modules |
4 096; max. number of modules / submodules |
| I/O address area |
| ● Inputs |
32 kbyte; All inputs are in the process image |
| ● Outputs |
32 kbyte; All outputs are in the process image |
| per integrated IO subsystem |
| — Inputs (volume) |
8 kbyte |
| — Outputs (volume) |
8 kbyte |
| Subprocess images |
| ● Number of subprocess images, max. |
31 |
| Hardware configuration |
| Number of distributed IO systems |
16; A distributed I/O system is characterized not only by the integration of distributed I/O via PROFINET, but also by the connection of I/O via IE/PB-Links. |
| Number of IO Controllers |
| ● integrated |
1 |
| Rack |
| ● Modules per rack, max. |
5; CPU + 2 PS + 2 CP |
| Time of day |
| Clock |
| ● Type |
Hardware clock |
| ● Backup time |
6 wk; At 40 °C ambient temperature, typically |
| ● Deviation per day, max. |
10 s; Typ.: 2 s |
| Operating hours counter |
| ● Number |
16 |
| Clock synchronization |
| ● supported |
Yes |
| ● on Ethernet via NTP |
Yes |
| Interfaces |
| Number of PROFINET interfaces |
2 |
| 1. Interface |
| Interface types |
| ● RJ 45 (Ethernet) |
Yes; X1 |
| ● Number of ports |
2 |
| ● integrated switch |
Yes |
| Protocols |
| ● IP protocol |
Yes; IPv4 |
| ● PROFINET IO Controller |
Yes |
| ● PROFINET IO Device |
No |
| ● SIMATIC communication |
Yes; Only Server |
| ● Open IE communication |
Yes; Optionally also encrypted |
| ● Web server |
Yes |
| ● Media redundancy |
Yes |
| PROFINET IO Controller |
| Services |
| — Isochronous mode |
No |
| — IRT |
No |
| — PROFIenergy |
Yes; per user program |
| — Number of connectable IO Devices, max. |
64 |
| — Updating times |
The minimum value of the update time also depends on communication share set for PROFINET IO, on the number of IO devices, and on the quantity of configured user data |
| — PROFINET Security Class |
1 |
| Update time for RT |
| — for send cycle of 1 ms |
1 ms to 512 ms |
| 2. Interface |
| Interface types |
| ● RJ 45 (Ethernet) |
Yes; X2 |
| ● Number of ports |
1 |
| ● integrated switch |
No |
| Protocols |
| ● IP protocol |
Yes; IPv4 |
| ● PROFINET IO Controller |
No |
| ● PROFINET IO Device |
No |
| ● SIMATIC communication |
Yes; Only Server |
| ● Open IE communication |
Yes; Optionally also encrypted |
| ● Web server |
Yes |
| ● Media redundancy |
No |
| Interface types |
| RJ 45 (Ethernet) |
| ● 100 Mbps |
Yes |
| ● Autonegotiation |
Yes |
| ● Autocrossing |
Yes |
| ● Industrial Ethernet status LED |
Yes |
| Protocols |
| PROFIsafe |
No |
| Number of connections |
| ● Number of connections, max. |
256; via integrated interfaces of the CPU and connected CPs |
| ● Number of connections reserved for ES/HMI/web |
10 |
| ● Number of connections via integrated interfaces |
128 |
| ● Number of S7 routing paths |
16 |
| Redundancy mode |
| ● PROFINET system redundancy (S2) |
Yes |
| ● PROFINET system redundancy (R1) |
No |
| Media redundancy |
| — Media redundancy |
Yes; only via 1st interface (X1) |
| — MRP |
Yes; MRP Automanager according to IEC 62439-2 Edition 2.0 |
| — MRP interconnection, supported |
Yes; as MRP ring node according to IEC 62439-2 Edition 3.0 |
| — MRPD |
No |
| — Switchover time on line break, typ. |
200 ms; PROFINET MRP |
| — Number of stations in the ring, max. |
50; Only 16 are recommended, however |
| SIMATIC communication |
| ● PG/OP communication |
Yes; encryption with TLS V1.3 pre-selected |
| ● S7 routing |
Yes |
| ● S7 communication, as server |
Yes |
| ● S7 communication, as client |
No |
| Open IE communication |
| ● TCP/IP |
Yes |
| — Data length, max. |
64 kbyte |
| — several passive connections per port, supported |
Yes |
| ● ISO-on-TCP (RFC1006) |
Yes |
| — Data length, max. |
64 kbyte |
| ● UDP |
Yes |
| — Data length, max. |
2 kbyte; 1 472 bytes for UDP broadcast |
| — UDP multicast |
Yes; max. 118 multicast circuits |
| ● DHCP |
No |
| ● DNS |
Yes |
| ● SNMP |
Yes |
| ● DCP |
Yes |
| ● LLDP |
Yes |
| ● Encryption |
Yes; Optional |
| Web server |
| ● HTTP |
No |
| ● HTTPS |
Yes; only via Web API |
| ● web API |
Yes |
| — Number of sessions, max. |
100 |
| — number of simultaneous HTTP calls, max. |
4 |
| — HTTP request body, max. |
131 072 byte |
| OPC UA |
| ● Runtime license required |
Yes; "Medium" license required per CPU |
| ● OPC UA Client |
No |
| ● OPC UA Server |
Yes; data access (read, write, subscribe), method call, custom address space, role-based access control |
| — Application authentication |
Yes |
| — Security policies |
available security policies: None, Basic128Rsa15, Basic256Rsa15, Basic256Sha256, Aes128Sha256RsaOaep, Aes256Sha256RsaPss |
| — User authentication |
"anonymous" or by user name & password |
| — GDS support (certificate management) |
No |
| — Number of sessions, max. |
24 |
| — Number of subscriptions per session, max. |
25 |
| — Sampling interval, min. |
250 ms |
| — Publishing interval, min. |
250 ms |
| — Number of server methods, max. |
50; max. 20 concurrently running jobs each for asynchronous instructions OPC_UA_ServerMethodPre (V1.1) and OPC_UA_ServerMethodPost (V1.1) |
| — Number of inputs/outputs per server method, max. |
20 |
| — Number of monitored items, recommended max. |
2 000; for 1 s sampling interval and 1 s send interval |
| — Number of server interfaces, max. |
10 of each "Server interfaces" / "Companion specification" type and 20 of the type "Reference namespace" |
| — Number of nodes for user-defined server interfaces, max. |
30 000 |
| ● Alarms and Conditions |
No |
| Further protocols |
| ● MODBUS |
Yes; MODBUS TCP |
| S7 message functions |
| Number of login stations for message functions, max. |
64 |
| number of subscriptions, max. |
500 |
| number of tags/attributes for subscriptions, max. |
8 000 |
| Program alarms |
Yes |
| Number of configurable program messages, max. |
10 000; Program messages are generated by the "Program_Alarm" block, ProDiag or GRAPH |
| Number of loadable program messages in RUN, max. |
10 000 |
| Number of simultaneously active program alarms |
|
| ● Number of program alarms |
1 000 |
| ● Number of alarms for system diagnostics |
200 |
| Test commissioning functions |
| Joint commission (Team Engineering) |
Yes; Parallel online access possible for up to 8 engineering systems |
| Status block |
Yes; up to 8 simultaneously |
| Single step |
No |
| Number of breakpoints |
8; Breakpoints are only supported in RUN-Solo status |
| Profiling |
Yes |
| Status/control |
| ● Status/control variable |
Yes |
| ● Variables |
Inputs/outputs, memory bits, DBs, distributed I/Os, timers, counters |
| ● Number of variables, max. |
|
| — of which status variables, max. |
200; per job |
| — of which control variables, max. |
200; per job |
| Forcing |
| ● Forcing |
Yes |
| ● Forcing, variables |
Peripheral inputs/outputs |
| ● Number of variables, max. |
200 |
| Diagnostic buffer |
| ● present |
Yes |
| ● Number of entries, max. |
3 200 |
| — of which powerfail-proof |
500 |
| Traces |
| ● Number of configurable Traces |
4 |
| ● Memory size per trace, max. |
512 kbyte |
| Interrupts/diagnostics/status information |
| Diagnostics indication LED |
| ● RUN/STOP LED |
Yes |
| ● ERROR LED |
Yes |
| ● MAINT LED |
Yes |
| ● STOP ACTIVE LED |
Yes |
| ● Connection display LINK TX/RX |
Yes |
| Supported technology objects |
| Motion Control |
No |
| Controller |
|
| ● PID_Compact |
Yes; Universal PID controller with integrated optimization |
| ● PID_3Step |
Yes; PID controller with integrated optimization for valves |
| ● PID-Temp |
Yes; PID controller with integrated optimization for temperature |
| Counting and measuring |
Yes |
| Standards, approvals, certificates |
| Siemens Eco Profile (SEP) |
Siemens EcoTech |
| Recycler Guide available |
Yes |
| Ecological footprint |
| ● environmental product declaration |
Yes |
| Global warming potential |
| — global warming potential, (total) [CO2 eq] |
100 kg |
| — global warming potential, (during production) [CO2 eq] |
25.8 kg |
| — global warming potential, (during operation) [CO2 eq] |
75.2 kg |
| — global warming potential, (after end of life cycle) [CO2 eq] |
-0.83 kg |
| product functions / security / header |
| PROFINET Security Class |
1 |
| signed firmware update |
Yes |
| Secure Boot |
Yes |
| safely removing data |
Yes |
| Ambient conditions |
| Ambient temperature during operation |
| ● horizontal installation, min. |
-30 °C; No condensation |
| ● horizontal installation, max. |
60 °C; Display: 50 °C, at an operating temperature of typically 50 °C, the display is switched off |
| ● vertical installation, min. |
-30 °C; No condensation |
| ● vertical installation, max. |
40 °C; Display: 40 °C, at an operating temperature of typically 40 °C, the display is switched off |
| Ambient temperature during storage/transportation |
| ● min. |
-40 °C |
| ● max. |
70 °C |
| Altitude during operation relating to sea level |
| ● Installation altitude above sea level, max. |
5 000 m; Restrictions for installation altitudes > 2 000 m, see manual |
| configuration / header |
| configuration / programming / header |
| Programming language |
| — LAD |
Yes |
| — FBD |
Yes |
| — STL |
Yes |
| — SCL |
Yes |
| — CFC |
Yes |
| — GRAPH |
Yes |
| Know-how protection |
| ● User program protection/password protection |
Yes |
| ● Copy protection |
No |
| ● Block protection |
Yes |
| Access protection |
| ● protection of confidential configuration data |
Yes |
| ● Password for display |
Yes |
| ● Protection level: Write protection |
Yes |
| ● Protection level: Read/write protection |
Yes |
| ● Protection level: Write protection for Failsafe |
No |
| ● Protection level: Complete protection |
Yes |
| ● User administration |
Yes; device-wide and centralized |
| ● Number of users |
100 |
| ● Number of groups |
100 |
| ● Number of roles |
50 |
| programming / cycle time monitoring / header |
| ● lower limit |
adjustable minimum cycle time |
| ● upper limit |
adjustable maximum cycle time |
| Dimensions |
| Width |
70 mm |
| Height |
147 mm |
| Depth |
129 mm |
| Weights |
| Weight, approx. |
456 g |
|
| eClass |
14 |
27-24-22-07 |
| eClass |
12 |
27-24-22-07 |
| eClass |
9.1 |
27-24-22-07 |
| eClass |
9 |
27-24-22-07 |
| eClass |
8 |
27-24-22-07 |
| eClass |
7.1 |
27-24-22-07 |
| eClass |
6 |
27-24-22-07 |
| ETIM |
10 |
EC000236 |
| ETIM |
9 |
EC000236 |
| ETIM |
8 |
EC000236 |
| ETIM |
7 |
EC000236 |
| IDEA |
4 |
3565 |
| UNSPSC |
15 |
32-15-17-05 |
|
| Approvals / Certificates |
| Miscellaneous
|
|
Yes
|
| EU declaration of conformity |
|
Yes
|
| UK Declaration of Conformity
|
|
Yes
|
| Manufacturer Declaration
|
|
Yes
|
| UL
|
|
Yes
|
| Miscellaneous
|
|
Yes
|
| RCM
|
|
Yes
|
| KC
|
|
Yes
|
| TUEV
|
|
Yes
|
| RCM
|
|
Yes
|
| FM
|
|
Yes
|
| UL
|
|
Yes
|
| FM
|
|
Yes
|
| CCC-Ex
|
|
Yes
|
| IECEx
|
|
Yes
|
| ATEX |
|
Yes
|
| Type Examination Certificate
|
|
Yes
|
| Miscellaneous
|
|
Yes
|
| Type Test Certificates/Test Report
|
|
Yes
|
| ABS (American Bureau of Shipping)
|
|
Yes
|
| BV (Bureau Veritas) |
|
Yes
|
| DNV (Det Norske Veritas) |
|
Yes
|
| LR (Lloyds Register)
|
|
Yes
|
| NK / Nippon Kaiji Kyokai
|
|
Yes
|
| RINA (Registro Italiano Navale) |
|
Yes
|
| CCS (China Classification Society) |
|
Yes
|
| KR (Korean Register of Shipping) |
|
Yes
|
| PROFINET |
|
Yes
|
| EPD Typ II/III (with life cylce assessment) |
|
Yes
|
| Siemens EcoTech Profile (SEP) |
|
Yes
|