Article number |
6ES7523-1BL00-0AA0
|
|
SIMATIC S7-1500 digital input/output module, DI16x 24VDC BA, 16 channels in groups of 16, input delay typ. 3.2 ms input type 3 (IEC 61131), DQ16XDC 24V/0.5A BA; 16 channels in groups of 8; 4 A per group; the module supports the safety-oriented shutdown of load groups up to SIL2 according to EN IEC 62061:2021 and Category 2 / PL c according to EN ISO 13849-1:2015. delivery including front connector push-in, |
General information |
Product type designation |
DI 16x24VDC / DQ16x24VDC/0.5A BA |
HW functional status |
From FS01 |
Firmware version |
V1.0.0 |
● FW update possible |
Yes |
Product function |
● I&M data |
Yes; I&M0 to I&M3 |
● Isochronous mode |
No |
● Prioritized startup |
Yes |
Engineering with |
● STEP 7 TIA Portal configurable/integrated from version |
V13 / V13 |
● STEP 7 configurable/integrated from version |
V5.5 SP3 / - |
● PROFIBUS from GSD version/GSD revision |
V1.0 / V5.1 |
● PROFINET from GSD version/GSD revision |
V2.3 / - |
Operating mode |
● DI |
Yes |
● Counter |
No |
● DQ |
Yes |
● DQ with energy-saving function |
No |
● PWM |
No |
● Oversampling |
No |
● MSI |
Yes |
● MSO |
Yes |
Supply voltage |
Rated value (DC) |
24 V |
permissible range, lower limit (DC) |
19.2 V |
permissible range, upper limit (DC) |
28.8 V |
Reverse polarity protection |
Yes; through internal protection with 7 A per group |
Input current |
Current consumption, max. |
30 mA |
output voltage / header |
Rated value (DC) |
24 V |
Power |
Power available from the backplane bus |
1.1 W |
Power loss |
Power loss, typ. |
3.45 W |
Digital inputs |
Number of digital inputs |
16 |
Digital inputs, parameterizable |
No |
Source/sink input |
P-reading |
Input characteristic curve in accordance with IEC 61131, type 3 |
Yes |
Input voltage |
● Rated value (DC) |
24 V |
● for signal "0" |
-30 to +5 V |
● for signal "1" |
+11 to +30V |
Input current |
● for signal "1", typ. |
2.7 mA |
Input delay (for rated value of input voltage) |
for standard inputs |
— parameterizable |
No |
— at "0" to "1", min. |
3 ms |
— at "0" to "1", max. |
4 ms |
— at "1" to "0", min. |
3 ms |
— at "1" to "0", max. |
4 ms |
for interrupt inputs |
— parameterizable |
No |
Cable length |
● shielded, max. |
1 000 m |
● unshielded, max. |
600 m |
Digital outputs |
Type of digital output |
Transistor |
Number of digital outputs |
16 |
Current-sourcing |
Yes |
Digital outputs, parameterizable |
No |
Short-circuit protection |
Yes |
● Response threshold, typ. |
1 A |
Limitation of inductive shutdown voltage to |
L+ (-53 V) |
Controlling a digital input |
Yes |
Switching capacity of the outputs |
● with resistive load, max. |
0.5 A |
● on lamp load, max. |
5 W |
Load resistance range |
● lower limit |
48 Ω |
● upper limit |
12 kΩ |
Output voltage |
● for signal "1", min. |
L+ (-0.8 V) |
Output current |
● for signal "1" rated value |
0.5 A |
● for signal "1" permissible range, max. |
0.5 A |
● for signal "0" residual current, max. |
0.5 mA |
Output delay with resistive load |
● "0" to "1", max. |
100 µs |
● "1" to "0", max. |
500 µs |
Parallel switching of two outputs |
● for logic links |
Yes |
● for uprating |
No |
● for redundant control of a load |
Yes |
Switching frequency |
● with resistive load, max. |
100 Hz |
● with inductive load, max. |
0.5 Hz |
● on lamp load, max. |
10 Hz |
Total current of the outputs |
● Current per channel, max. |
0.5 A; see additional description in the manual |
● Current per group, max. |
4 A; see additional description in the manual |
● Current per module, max. |
8 A; see additional description in the manual |
Cable length |
● shielded, max. |
1 000 m |
● unshielded, max. |
600 m |
Encoder |
Connectable encoders |
● 2-wire sensor |
Yes |
— permissible quiescent current (2-wire sensor), max. |
1.5 mA |
Interrupts/diagnostics/status information |
Diagnostics function |
No |
Substitute values connectable |
No |
Alarms |
● Diagnostic alarm |
No |
● Maintenance interrupt |
No |
● Hardware interrupt |
No |
Diagnoses |
● Monitoring the supply voltage |
No |
● Wire-break |
No |
● Short-circuit |
No |
● Group error |
No |
Diagnostics indication LED |
● RUN LED |
Yes; green LED |
● ERROR LED |
Yes; red LED |
● Monitoring of the supply voltage (PWR-LED) |
Yes; green LED |
● Channel status display |
Yes; green LED |
● for channel diagnostics |
No |
● for module diagnostics |
No |
Potential separation |
Potential separation channels |
● between the channels |
No |
● between the channels, in groups of |
8 |
● between the channels and backplane bus |
Yes |
Isolation |
Isolation tested with |
707 V DC (type test) |
Standards, approvals, certificates |
Suitable for safety-related tripping of standard modules |
Yes; From FS03 |
Highest safety class achievable for safety-related tripping of standard modules |
● Performance level according to ISO 13849-1 |
PL d |
● Category according to ISO 13849-1 |
Cat. 3 |
● SIL acc. to IEC 62061 |
SIL 2 |
● remark on safety-oriented shutdown |
https://support.industry.siemens.com/cs/de/en/view/39198632
|
product functions / security / header |
signed firmware update |
No |
data integrity |
No |
Ambient conditions |
Ambient temperature during operation |
● horizontal installation, min. |
-30 °C; from FS04 |
● horizontal installation, max. |
60 °C |
● vertical installation, min. |
-30 °C; from FS04 |
● vertical installation, max. |
40 °C |
Altitude during operation relating to sea level |
● Installation altitude above sea level, max. |
5 000 m; Restrictions for installation altitudes > 2 000 m, see manual |
Dimensions |
Width |
25 mm |
Height |
147 mm |
Depth |
129 mm |
Weights |
Weight, approx. |
280 g |
Other |
Note: |
Supplied incl. 40-pole push-in front connectors |