Article number |
6ES7532-5HF00-0AB0
|
|
SIMATIC S7-1500, analog output module AQ8xU/I HS, 16-bit resolution accuracy 0.3%, 8 channels in groups of 8, diagnostics; substitute value 8 channels in 0.125 ms oversampling; the module supports the safety-oriented shutdown of load groups up to SIL2 according to EN IEC 62061:2021 and Category 3 / PL d according to EN ISO 13849-1:2015. delivery including infeed element, shielding bracket and shield terminal: front connector (screw terminals or push-in) to be ordered separately |
General information |
Product type designation |
AQ 8xU/I HS |
HW functional status |
From FS01 |
Firmware version |
V2.1.0 |
● FW update possible |
Yes |
Product function |
● I&M data |
Yes; I&M0 to I&M3 |
● Isochronous mode |
Yes |
● Prioritized startup |
No |
● Output range scalable |
No |
Engineering with |
● STEP 7 TIA Portal configurable/integrated from version |
V14 / - |
● STEP 7 configurable/integrated from version |
V5.5 SP3 / - |
● PROFIBUS from GSD version/GSD revision |
V1.0 / V5.1 |
● PROFINET from GSD version/GSD revision |
V2.3 / - |
Operating mode |
● Oversampling |
Yes |
● MSO |
Yes |
CiR - Configuration in RUN |
Reparameterization possible in RUN |
Yes |
Calibration possible in RUN |
Yes |
Supply voltage |
Rated value (DC) |
24 V |
permissible range, lower limit (DC) |
19.2 V |
permissible range, upper limit (DC) |
28.8 V |
Reverse polarity protection |
Yes |
Input current |
Current consumption, max. |
320 mA; with 19.2 V supply |
Power |
Power available from the backplane bus |
1.15 W |
Power loss |
Power loss, typ. |
7 W |
Analog outputs |
Number of analog outputs |
8 |
Voltage output, short-circuit protection |
Yes |
Voltage output, short-circuit current, max. |
45 mA |
Current output, no-load voltage, max. |
20 V |
Cycle time (all channels), min. |
125 µs; independent of number of activated channels |
Output ranges, voltage |
● 0 to 10 V |
Yes |
● 1 V to 5 V |
Yes |
● -5 V to +5 V |
No |
● -10 V to +10 V |
Yes |
Output ranges, current |
● 0 to 20 mA |
Yes |
● -20 mA to +20 mA |
Yes |
● 4 mA to 20 mA |
Yes |
Connection of actuators |
● for voltage output two-wire connection |
Yes |
● for voltage output four-wire connection |
Yes |
● for current output two-wire connection |
Yes |
Load impedance (in rated range of output) |
● with voltage outputs, min. |
1 kΩ |
● with voltage outputs, capacitive load, max. |
100 nF |
● with current outputs, max. |
500 Ω |
● with current outputs, inductive load, max. |
1 mH |
Cable length |
● shielded, max. |
200 m |
Analog value generation for the outputs |
Integration and conversion time/resolution per channel |
● Resolution with overrange (bit including sign), max. |
16 bit |
● Conversion time (per channel) |
50 µs; independent of number of activated channels |
Settling time |
● for resistive load |
30 µs; see additional description in the manual |
● for capacitive load |
100 µs; see additional description in the manual |
● for inductive load |
100 µs; see additional description in the manual |
Errors/accuracies |
Output ripple (relative to output range, bandwidth 0 to 50 kHz), (+/-) |
0.02 % |
Linearity error (relative to output range), (+/-) |
0.15 % |
Temperature error (relative to output range), (+/-) |
0.002 %/K |
Crosstalk between the outputs, max. |
-100 dB |
Repeat accuracy in steady state at 25 °C (relative to output range), (+/-) |
0.05 % |
note regarding accuracy |
at temperatures below 0 °C, the figures for operating error and temperature error are doubled |
Operational error limit in overall temperature range |
● Voltage, relative to output range, (+/-) |
0.3 % |
● Current, relative to output range, (+/-) |
0.3 % |
Basic error limit (operational limit at 25 °C) |
● Voltage, relative to output range, (+/-) |
0.2 % |
● Current, relative to output range, (+/-) |
0.2 % |
Isochronous mode |
Execution and activation time (TCO), min. |
100 µs |
Bus cycle time (TDP), min. |
250 µs |
Interrupts/diagnostics/status information |
Diagnostics function |
Yes |
Substitute values connectable |
Yes |
Alarms |
● Diagnostic alarm |
Yes |
Diagnoses |
● Monitoring the supply voltage |
Yes |
● Wire-break |
Yes; Only for output type "current" |
● Short-circuit |
Yes; Only for output type "voltage" |
● Overflow/underflow |
Yes |
Diagnostics indication LED |
● RUN LED |
Yes; green LED |
● ERROR LED |
Yes; red LED |
● Monitoring of the supply voltage (PWR-LED) |
Yes; green LED |
● Channel status display |
Yes; green LED |
● for channel diagnostics |
Yes; red LED |
● for module diagnostics |
Yes; red LED |
Potential separation |
Potential separation channels |
● between the channels |
No |
● between the channels, in groups of |
8 |
● between the channels and backplane bus |
Yes |
● Between the channels and load voltage L+ |
Yes |
Permissible potential difference |
between S- and MANA (UCM) |
8 V DC |
Isolation |
Isolation tested with |
707 V DC (type test) |
Standards, approvals, certificates |
Suitable for safety-related tripping of standard modules |
Yes; from FS04 |
Highest safety class achievable for safety-related tripping of standard modules |
● Performance level according to ISO 13849-1 |
PL d |
● Category according to ISO 13849-1 |
Cat. 3 |
● SIL acc. to IEC 62061 |
SIL 2 |
● remark on safety-oriented shutdown |
https://support.industry.siemens.com/cs/de/en/view/39198632
|
product functions / security / header |
signed firmware update |
No |
data integrity |
No |
Ambient conditions |
Ambient temperature during operation |
● horizontal installation, min. |
-30 °C; From FS03 |
● horizontal installation, max. |
60 °C |
● vertical installation, min. |
-30 °C; From FS03 |
● vertical installation, max. |
40 °C |
Altitude during operation relating to sea level |
● Installation altitude above sea level, max. |
5 000 m; Restrictions for installation altitudes > 2 000 m, see manual |
Dimensions |
Width |
35 mm |
Height |
147 mm |
Depth |
129 mm |
Weights |
Weight, approx. |
325 g |