Article number |
6ES7534-7QE00-0AB0
|
|
SIMATIC S7-1500 Analog input/output module AI 4x U/I/R/RTD/TC ST; 4 channels in groups of 4; Hardware interrupts; Diagnostics AQ 2x U/I ST; 2 channels in groups of 2; Substitute value; Diagnostics Common mode voltage approx. 10 V 16 bit; Accuracy 0.3%; Delivery including push-in front connector, infeed element, shield bracket and shield terminal |
General information |
Product type designation |
AI 4xU/I/RTD/TC /AQ 2xU/I ST |
HW functional status |
From FS01 |
Firmware version |
V1.0.0 |
● FW update possible |
Yes |
Product function |
● I&M data |
Yes; I&M0 to I&M3 |
● Isochronous mode |
No |
● Prioritized startup |
No |
● Measuring range scalable |
No |
● Scalable measured values |
No |
● Adjustment of measuring range |
No |
● Output range scalable |
No |
Engineering with |
● STEP 7 TIA Portal configurable/integrated from version |
V13 / V13.0.2 |
● STEP 7 configurable/integrated from version |
V5.5 SP3 / - |
● PROFIBUS from GSD version/GSD revision |
V1.0 / V5.1 |
● PROFINET from GSD version/GSD revision |
V2.3 / - |
Operating mode |
● Oversampling |
No |
● MSI |
Yes |
● MSO |
Yes |
CiR - Configuration in RUN |
Reparameterization possible in RUN |
Yes |
Calibration possible in RUN |
Yes |
Supply voltage |
Rated value (DC) |
24 V |
permissible range, lower limit (DC) |
19.2 V |
permissible range, upper limit (DC) |
28.8 V |
Reverse polarity protection |
Yes |
Input current |
Current consumption, max. |
200 mA |
Encoder supply |
24 V encoder supply |
● Short-circuit protection |
Yes |
● Output current, max. |
20 mA; Max. 47 mA per channel for a duration < 10 s |
Power |
Power available from the backplane bus |
0.7 W |
Power loss |
Power loss, typ. |
3.3 W |
Analog inputs |
Number of analog inputs |
4 |
● For current measurement |
4 |
● For voltage measurement |
4 |
● For resistance/resistance thermometer measurement |
2 |
● For thermocouple measurement |
4 |
permissible input voltage for voltage input (destruction limit), max. |
28.8 V |
permissible input current for current input (destruction limit), max. |
40 mA |
Constant measurement current for resistance-type transmitter, typ. |
150 Ohm, 300 Ohm, 600 Ohm, Pt100, Pt200, Ni100: 1.25 mA; 6 000 Ohm, Pt500, Pt1000, Ni1000, LG-Ni1000: 0.625 mA; PTC: 0.472 mA |
Technical unit for temperature measurement adjustable |
Yes; °C/°F/K |
Analog input with oversampling |
No |
Standardization of measured values |
No |
Input ranges (rated values), voltages |
● 0 to +5 V |
No |
● 0 to +10 V |
No |
● 1 V to 5 V |
Yes |
— Input resistance (1 V to 5 V) |
100 kΩ |
● -1 V to +1 V |
Yes |
— Input resistance (-1 V to +1 V) |
10 MΩ |
● -10 V to +10 V |
Yes |
— Input resistance (-10 V to +10 V) |
100 kΩ |
● -2.5 V to +2.5 V |
Yes |
— Input resistance (-2.5 V to +2.5 V) |
10 MΩ |
● -25 mV to +25 mV |
No |
● -250 mV to +250 mV |
Yes |
— Input resistance (-250 mV to +250 mV) |
10 MΩ |
● -5 V to +5 V |
Yes |
— Input resistance (-5 V to +5 V) |
100 kΩ |
● -50 mV to +50 mV |
Yes |
— Input resistance (-50 mV to +50 mV) |
10 MΩ |
● -500 mV to +500 mV |
Yes |
— Input resistance (-500 mV to +500 mV) |
10 MΩ |
● -80 mV to +80 mV |
Yes |
— Input resistance (-80 mV to +80 mV) |
10 MΩ |
Input ranges (rated values), currents |
● 0 to 20 mA |
Yes |
— Input resistance (0 to 20 mA) |
25 Ω; Plus approx. 42 ohms for overvoltage protection by PTC |
● -20 mA to +20 mA |
Yes |
— Input resistance (-20 mA to +20 mA) |
25 Ω; Plus approx. 42 ohms for overvoltage protection by PTC |
● 4 mA to 20 mA |
Yes |
— Input resistance (4 mA to 20 mA) |
25 Ω; Plus approx. 42 ohms for overvoltage protection by PTC |
Input ranges (rated values), thermocouples |
● Type B |
Yes |
— Input resistance (Type B) |
10 MΩ |
● Type C |
No |
● Type E |
Yes |
— Input resistance (Type E) |
10 MΩ |
● Type J |
Yes |
— Input resistance (type J) |
10 MΩ |
● Type K |
Yes |
— Input resistance (Type K) |
10 MΩ |
● Type L |
No |
● Type N |
Yes |
— Input resistance (Type N) |
10 MΩ |
● Type R |
Yes |
— Input resistance (Type R) |
10 MΩ |
● Type S |
Yes |
— Input resistance (Type S) |
10 MΩ |
● Type T |
Yes |
— Input resistance (Type T) |
10 MΩ |
● Type U |
No |
● Type TXK/TXK(L) to GOST |
No |
Input ranges (rated values), resistance thermometer |
● Cu 10 |
No |
● Cu 10 according to GOST |
No |
● Cu 50 |
No |
● Cu 50 according to GOST |
No |
● Cu 100 |
No |
● Cu 100 according to GOST |
No |
● Ni 10 |
No |
● Ni 10 according to GOST |
No |
● Ni 100 |
Yes; Standard/climate |
— Input resistance (Ni 100) |
10 MΩ |
● Ni 100 according to GOST |
No |
● Ni 1000 |
Yes; Standard/climate |
— Input resistance (Ni 1000) |
10 MΩ |
● Ni 1000 according to GOST |
No |
● LG-Ni 1000 |
Yes; Standard/climate |
— Input resistance (LG-Ni 1000) |
10 MΩ |
● Ni 120 |
No |
● Ni 120 according to GOST |
No |
● Ni 200 |
No |
● Ni 200 according to GOST |
No |
● Ni 500 |
No |
● Ni 500 according to GOST |
No |
● Pt 10 |
No |
● Pt 10 according to GOST |
No |
● Pt 50 |
No |
● Pt 50 according to GOST |
No |
● Pt 100 |
Yes; Standard/climate |
— Input resistance (Pt 100) |
10 MΩ |
● Pt 100 according to GOST |
No |
● Pt 1000 |
Yes; Standard/climate |
— Input resistance (Pt 1000) |
10 MΩ |
● Pt 1000 according to GOST |
No |
● Pt 200 |
Yes; Standard/climate |
— Input resistance (Pt 200) |
10 MΩ |
● Pt 200 according to GOST |
No |
● Pt 500 |
Yes; Standard/climate |
— Input resistance (Pt 500) |
10 MΩ |
● Pt 500 according to GOST |
No |
Input ranges (rated values), resistors |
● 0 to 150 ohms |
Yes |
— Input resistance (0 to 150 ohms) |
10 MΩ |
● 0 to 300 ohms |
Yes |
— Input resistance (0 to 300 ohms) |
10 MΩ |
● 0 to 600 ohms |
Yes |
— Input resistance (0 to 600 ohms) |
10 MΩ |
● 0 to 3000 ohms |
No |
● 0 to 6000 ohms |
Yes |
— Input resistance (0 to 6000 ohms) |
10 MΩ |
● PTC |
Yes |
— Input resistance (PTC) |
10 MΩ |
Thermocouple (TC) |
Temperature compensation |
— parameterizable |
Yes |
— internal temperature compensation |
Yes |
— external temperature compensation via RTD |
Yes |
— temperature compensation / at the analog input module / parameterizable / for 0 °C reference junction temperature |
Yes; fixed value can be set |
— Reference channel of the module |
No |
Cable length |
● shielded, max. |
800 m; for U/I, 200 m for R/RTD, 50 m for TC |
Analog outputs |
Number of analog outputs |
2 |
Voltage output, short-circuit protection |
Yes |
Voltage output, short-circuit current, max. |
24 mA |
Current output, no-load voltage, max. |
22 V |
Cycle time (all channels), min. |
3.2 ms; ±0.5 ms, regardless of the number of activated channels |
Output ranges, voltage |
● 0 to 10 V |
Yes |
● 1 V to 5 V |
Yes |
● -5 V to +5 V |
No |
● -10 V to +10 V |
Yes |
Output ranges, current |
● 0 to 20 mA |
Yes |
● -20 mA to +20 mA |
Yes |
● 4 mA to 20 mA |
Yes |
Connection of actuators |
● for voltage output two-wire connection |
Yes |
● for voltage output four-wire connection |
Yes |
● for current output two-wire connection |
Yes |
Load impedance (in rated range of output) |
● with voltage outputs, min. |
1 kΩ; 0.5 kOhm at 1 to 5 V |
● with voltage outputs, capacitive load, max. |
1 µF |
● with current outputs, max. |
750 Ω |
● with current outputs, inductive load, max. |
10 mH |
Cable length |
● shielded, max. |
800 m; for current, 200 m for voltage |
Analog value generation for the inputs |
Integration and conversion time/resolution per channel |
● Resolution with overrange (bit including sign), max. |
16 bit |
● Integration time, parameterizable |
Yes |
● Integration time (ms) |
2,5 / 16,67 / 20 / 100 ms |
● Basic conversion time, including integration time (ms) |
9 / 23 / 27 / 107 ms |
— additional conversion time for wire-break monitoring |
9 ms |
— additional conversion time for resistance measurement |
150 ohm, 300 ohm, 600 ohm, Pt100, Pt200, Ni100: 2 ms, 6000 ohm, Pt500, Pt1000, Ni1000, LG-Ni1000, PTC: 4 ms |
● Interference voltage suppression for interference frequency f1 in Hz |
400 / 60 / 50 / 10 |
● Time for offset calibration (per module) |
Basic conversion time of the slowest channel |
Smoothing of measured values |
● parameterizable |
Yes |
● Step: None |
Yes |
● Step: low |
Yes |
● Step: Medium |
Yes |
● Step: High |
Yes |
Analog value generation for the outputs |
Integration and conversion time/resolution per channel |
● Resolution with overrange (bit including sign), max. |
16 bit |
● Conversion time (per channel) |
0.5 ms |
Settling time |
● for resistive load |
1.5 ms |
● for capacitive load |
2.5 ms |
● for inductive load |
2.5 ms |
Encoder |
Connection of signal encoders |
● for voltage measurement |
Yes |
● for current measurement as 2-wire transducer |
Yes |
— Burden of 2-wire transmitter, max. |
820 Ω |
● for current measurement as 4-wire transducer |
Yes |
● for resistance measurement with two-wire connection |
Yes; Only for PTC |
● for resistance measurement with three-wire connection |
Yes; All measuring ranges except PTC; internal compensation of the cable resistances |
● for resistance measurement with four-wire connection |
Yes; All measuring ranges except PTC |
Errors/accuracies |
Linearity error (relative to input range), (+/-) |
0.02 % |
Temperature error (relative to input range), (+/-) |
0.005 %/K; With TC type T 0.02 ± % / K |
Crosstalk between the inputs, max. |
-80 dB |
Repeat accuracy in steady state at 25 °C (relative to input range), (+/-) |
0.02 % |
Output ripple (relative to output range, bandwidth 0 to 50 kHz), (+/-) |
0.02 % |
Linearity error (relative to output range), (+/-) |
0.15 % |
Temperature error (relative to output range), (+/-) |
0.002 %/K |
Crosstalk between the outputs, max. |
-100 dB |
Repeat accuracy in steady state at 25 °C (relative to output range), (+/-) |
0.05 % |
Temperature error of internal compensation |
±6 °C |
note regarding accuracy |
at temperatures below 0 °C, the figures for operating error and temperature error are doubled |
Operational error limit in overall temperature range |
● Voltage, relative to input range, (+/-) |
0.3 % |
● Current, relative to input range, (+/-) |
0.3 % |
● Resistance, relative to input range, (+/-) |
0.3 % |
● Resistance thermometer, relative to input range, (+/-) |
0.3 %; Ptxxx standard: ±1.5 K, Ptxxx climate: ±0.5 K, Nixxx standard: ±0.5 K, Nixxx climate: ±0.3 K |
● Thermocouple, relative to input range, (+/-) |
0.3 %; Type B: > 600 °C ±4.6 K, type E: > -200 °C ±1.5 K, type J: > -210 °C ±1.9 K, type K: > -200 °C ±2.4 K, type N: > -200 °C ±2.9 K, type R: > 0 °C ±4.7 K, type S: > 0 °C ±4.6 K, type T: > -200 °C ±2.4 K |
● Voltage, relative to output range, (+/-) |
0.3 % |
● Current, relative to output range, (+/-) |
0.3 % |
Basic error limit (operational limit at 25 °C) |
● Voltage, relative to input range, (+/-) |
0.1 % |
● Current, relative to input range, (+/-) |
0.1 % |
● Resistance, relative to input range, (+/-) |
0.1 % |
● Resistance thermometer, relative to input range, (+/-) |
0.1 %; Ptxxx standard: ±0.7 K, Ptxxx climate: ±0.2 K, Nixxx standard: ±0.3 K, Nixxx climate: ±0.15 K |
● Thermocouple, relative to input range, (+/-) |
0.1 %; Type B: > 600 °C ±1.7 K, type E: > -200 °C ±0.7 K, type J: > -210 °C ±0.8 K, type K: > -200 °C ±1.2 K, type N: > -200 °C ±1.2 K, type R: > 0 °C ±1.9 K, type S: > 0 °C ±1.9 K, type T: > -200 °C ±0.8 K |
● Voltage, relative to output range, (+/-) |
0.2 % |
● Current, relative to output range, (+/-) |
0.2 % |
Interference voltage suppression for f = n x (f1 +/- 1 %), f1 = interference frequency |
● Series mode interference (peak value of interference < rated value of input range), min. |
40 dB |
● Common mode voltage, max. |
10 V |
● Common mode interference, min. |
60 dB |
Interrupts/diagnostics/status information |
Diagnostics function |
Yes |
Substitute values connectable |
Yes |
Alarms |
● Diagnostic alarm |
Yes |
● Limit value alarm |
Yes; two upper and two lower limit values in each case |
Diagnoses |
● Monitoring the supply voltage |
Yes |
● Wire-break |
Yes; only for input type 1 ... 5 V, 4 ... 20 mA, TC, R, RTD and output type current |
● Short-circuit |
Yes; Only for output type "voltage" |
● Overflow/underflow |
Yes |
Diagnostics indication LED |
● RUN LED |
Yes; green LED |
● ERROR LED |
Yes; red LED |
● Monitoring of the supply voltage (PWR-LED) |
Yes; green LED |
● Channel status display |
Yes; green LED |
● for channel diagnostics |
Yes; red LED |
● for module diagnostics |
Yes; red LED |
Potential separation |
Potential separation analog inputs |
● between the channels |
No |
● between the channels, in groups of |
4 |
● between the channels and backplane bus |
Yes |
● Between the channels and load voltage L+ |
Yes |
Potential separation analog outputs |
● between the channels |
No |
● between the channels, in groups of |
2 |
● between the channels and backplane bus |
Yes |
● Between the channels and load voltage L+ |
Yes |
Permissible potential difference |
between the inputs (UCM) |
20 V DC |
Between the inputs and MANA (UCM) |
10 V DC |
between S- and MANA (UCM) |
8 V DC |
Isolation |
Isolation tested with |
707 V DC (type test) |
product functions / security / header |
signed firmware update |
No |
data integrity |
No |
Ambient conditions |
Ambient temperature during operation |
● horizontal installation, min. |
-25 °C; from FS04 |
● horizontal installation, max. |
60 °C |
● vertical installation, min. |
-25 °C; from FS04 |
● vertical installation, max. |
40 °C |
Altitude during operation relating to sea level |
● Installation altitude above sea level, max. |
5 000 m; Restrictions for installation altitudes > 2 000 m, see manual |
Dimensions |
Width |
25 mm |
Height |
147 mm |
Depth |
129 mm |
Weights |
Weight, approx. |
250 g |
Other |
Note: |
Supplied incl. 40-pole push-in front connectors. Additional basic error and noise for integration time = 2.5 ms: Voltage: ±250 mV (±0.02%), ±80 mV (±0.05%), ±50 mV (±0.05%); resistance: 150 Ohms (±0.02%); resistance thermometer: Pt100 climate: ±0.08 K, Ni100 climate: ±0.08 K; thermoelement: Type B, R, S: ±3 K, type E, J, K, N, T: ±1 K |