Article number |
6ES7592-1AM00-0XB0
|
|
SIMATIC S7-1500, Front connector Screw-type connection system, 40-pole for 35 mm wide modules incl. 4 potential bridges, and cable ties |
General information |
Product type designation |
Front connector |
connection method |
Connection I/O signals |
● Connection method |
Screw terminals |
● Number of lines per connection |
1; or combination of 2 conductors of up to 1.5 mm² (total) in a shared ferrule |
Conductor cross-section in mm² |
— Connectable cable cross-sections for massive cables, min. |
0.25 mm² |
— Connectable cable cross-sections for massive cables, min. |
1.5 mm² |
— Connectable cable cross-sections for flexible cables without end sleeve, min. |
0.25 mm² |
— Connectable cable cross-sections for flexible cables without end sleeve, max. |
1.5 mm² |
— Connectable cable cross-sections for flexible cables with end sleeve, min. |
0.25 mm² |
— Connectable cable cross-sections for flexible cables with end sleeve, max. |
1.5 mm² |
Conductor cross-section acc. to AWG |
— Connectable cable cross-sections for massive cables, min. |
24 |
— Connectable cable cross-sections for massive cables, min. |
16 |
— Connectable cable cross-sections for flexible cables without end sleeve, min. |
24 |
— Connectable cable cross-sections for flexible cables without end sleeve, max. |
16 |
— Connectable cable cross-sections for flexible cables with end sleeve, min. |
24 |
— Connectable cable cross-sections for flexible cables with end sleeve, max. |
16 |
Wire end processing |
— Stripped length of cables, min. |
10 mm |
— Stripped length of cables, max. |
11 mm |
— End sleeve acc. to DIN 46228 without plastic sleeve |
Form A, 10 mm and 12 mm long |
— End sleeve acc. to DIN 46228 with plastic sleeve |
Form E, 10 mm and 12 mm long |
Mounting |
— Tool |
Screwdriver, conical design, 3 mm to 3.5 mm |
— Tightening torque, min. |
0.4 N·m |
— Tightening torque, max. |
0.7 N·m |
Dimensions |
Width |
29.8 mm |
Height |
130.5 mm |
Depth |
46 mm |
Weights |
Weight, approx. |
123 g |