Article number | 6ES7870-1AA01-0YA1 | |
SIMATIC S7, MODBUS Master V3.1 single license for 1 installation R-SW, without SW and without documentation, HW dongle, Class A, 3 languages (de, de, fr, en fr), executable in STEP 7 V4.02 or higher, reference hardware: CP 341 and CP 441-2 | ||
Standards, approvals, certificates | ||
developed in accordance with IEC 61131 | Yes | |
Operating systems | ||
Runs under operating system | ||
● Windows 9x | No | |
● Windows ME | No | |
● Windows NT 4.0 | No | |
● Windows 2000 | No | |
● Windows XP | Yes | |
● Windows 7 | Yes | |
Software | ||
Software class | A | |
Software required | STEP 7 V4.02 or higher | |
Target system | CP 341 AND CP 441-2 | |
Authorization/licenses | ||
● Single license (EL) | Yes | |
Documentation | ||
Languages | ||
● German | Yes | |
● English | Yes | |
● French | Yes | |
last modified: | 3/2/2021 |