Article number |
6ES7901-3CB30-0XA0
|
|
*** spare part *** SIMATIC S7-200, PC/PPI cable MM multimaster, for connection of S7-200 to serial PC interface, supports Freeport and GSM modems |
General information |
Product type designation |
PC/PPI multi-master |
Supply voltage |
Design of the power supply |
from CPU |
Interfaces |
Point-to-point connection |
● Transmission rate, max. |
187.5 kbit/s; 9.6 / 19.3 / 187.5 kbit/s; setting: DIP switch; RS232 not required |
Protocols |
PPI |
Yes; 10/11 bit |
ASCII |
Yes; Freeport |
Interrupts/diagnostics/status information |
LED status display |
Tx (green): RS-232-transmit indication; Rx (green): RS-232-receive indication; PPI (green): RS-485-transmit indication |
Potential separation |
Potential separation exists |
Yes |
Cables |
Cable length |
5.63 m |
Weights |
Weight, approx. |
300 g |