Article number | 6ES7953-8LJ31-0AA0 | |
SIMATIC S7, Micro Memory Card for S7-300/C7/ET 200, 3, 3V Nflash, 512 KB | ||
General information | ||
Product type designation | Micro Memory Card | |
Memory | ||
Type of memory | Flash-EPROM | |
Memory size | 512 kbyte | |
Number of write/delete operations, min. | 100 000 | |
Data retention (after final programming action), min. | 10 a | |
Accessories | ||
belongs to product | S7-300 / ET 200 | |
Dimensions | ||
Width | 24 mm | |
Height | 32 mm | |
Depth | 1.4 mm | |
Weights | ||
Weight, approx. | 2 g | |
last modified: | 1/16/2021 |