Article number |
6ES7972-0AA02-0XA0
|
|
SIMATIC DP, RS485 repeater For connection of PROFIBUS/MPI bus systems with max. 31 nodes max. baud rate 12 Mbit/s, Degree of protection IP20 Improved user handling |
Supply voltage |
Rated value (DC) |
24 V |
permissible range, lower limit (DC) |
20.4 V |
permissible range, upper limit (DC) |
28.8 V |
Input current |
Current consumption, max. |
100 mA; 100 mA without loads at PG/OP socket; 130 mA load at PG/OP socket (5 V/90 mA); 200 mA load at PG/OP socket (24 V/100 mA) |
Power loss |
Power loss, typ. |
0.7 W |
Interfaces |
PROFIBUS DP |
● Transmission rate, max. |
12 Mbit/s; 9.6 kbit/s to 12 Mbit/s |
Degree and class of protection |
IP degree of protection |
IP20 |
Ambient conditions |
Ambient temperature during operation |
● min. |
0 °C |
● max. |
60 °C |
Ambient temperature during storage/transportation |
● min. |
-40 °C |
● max. |
70 °C |
Relative humidity |
● Operation, max. |
95 %; at 25 °C |
connection method |
Design of electrical connection for supply voltage |
Terminal module |
Design of electrical connection for PROFIBUS cables |
2 terminal blocks |
Dimensions |
Width |
45 mm |
Height |
128 mm |
Depth |
59.3 mm |
Weights |
Weight, approx. |
350 g |