Article number |
6ES7972-0AB01-0XA0
|
|
SIMATIC S7, Diagnostic repeaters for PROFIBUS DP, for online diagnostics of the PROFIBUS cable, DP standard slave up to 12 Mbit/s, Degree of protection IP20, FastConnect connection method |
Supply voltage |
Rated value (DC) |
24 V |
permissible range, lower limit (DC) |
20.4 V |
permissible range, upper limit (DC) |
28.8 V |
Power loss |
Power loss, typ. |
4 W |
Interfaces |
PROFIBUS DP |
● Transmission rate, max. |
12 Mbit/s; 9.6 kbit/s to 12 Mbit/s |
Degree and class of protection |
IP degree of protection |
IP20 |
Ambient conditions |
Ambient temperature during operation |
● min. |
0 °C |
● max. |
60 °C |
Ambient temperature during storage/transportation |
● min. |
-40 °C |
● max. |
70 °C |
Relative humidity |
● Operation, max. |
95 %; at 25 °C |
connection method |
Design of electrical connection for supply voltage |
Terminal module |
Design of electrical connection for PROFIBUS cables |
FastConnect insulation displacement, 10 clamping cycles possible |
Dimensions |
Width |
80 mm |
Height |
125 mm |
Depth |
67.5 mm |
Weights |
Weight, approx. |
300 g |