N.º do artigo | 6SL3224-0BE25-5UA0 | ||
***spare part*** SINAMICS G120 PM240 Power Module unfiltered with integrated braking chopper 380-480 V 3 AC +10/-10% 47-63 Hz power high overload: 5.5 kW at 200% 3 s,150% 57 s,100% 240 s ambient temperature -10 to +50 °C power low overload: 7.5 kW at 150% 3 s,110% 57 s,100% 240 s ambient temperature -10 to +40 °C 334 x 189 x 185 (HxWxD), FSC degree of protection IP20 without Control Unit and BOP | |||
Outras informações | |||
Industry Online Support (Manuais, Catálogos, Certificados, FAQ, ...)
|
|||
Industry Mall (encomendar online)
|
|||
Data 01/05/2024 |
Reservado o direito a alterações © Copyright Siemens2024 |