Article number | 6ES7954-8LP02-0AA0 | 6ES7954-8LP03-0AA0 | |
*** spare part *** SIMATIC S7, memory cards for S7-1x 00 CPU, 3, 3V Flash, 2 GB | SIMATIC S7, memory cards for S7-1x 00 CPU, 3, 3V Flash, 2 GB | ||
General information | |||
Product type designation | Memory card | SIMATIC Memory Card | |
Memory | |||
Type of memory | Flash-EPROM | ||
Flash | Yes | ||
Memory size | 2 Gbyte | ||
Number of write/delete operations, min. | 60 000 | 100 000 | |
Data retention (after final programming action), min. | 10 a; If the delete/write processes < 6 000 (1 a if the delete/write processes > 54 000) | 10 a; If the delete/write processes < 10 000 (1 a if the delete/write processes > 90 000) | |
Dimensions | |||
Width | 24 mm | ||
Height | 32 mm | ||
Depth | 2.1 mm | ||
Weights | |||
Weight, approx. | 3 g | ||
last modified: | 4/23/2021 |