18.11.2024 8:22:27 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6AV2101-2AA06-0BD5
Product
SIMATIC WinCC Comfort Power Pack WinCC Basic-> WinCC Comfort V11..V16 (without version replacement); engineering software in the TIA Portal; Floating License; without software and documentation; license key on USB stick; Class A; only valid for 6AV2100-0AA06-0AA5 or 6AV2100-0AA06-0AH5 ******************************* Content: 1x USB
Notes
Product is no longer available. Successor:
6AV2101-2AA00-0BD5 Compare Products
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AV2101-2AA06-0BD5
Product Description SIMATIC WinCC Comfort Power Pack WinCC Basic-> WinCC Comfort V11..V16 (without version replacement); engineering software in the TIA Portal; Floating License; without software and documentation; license key on USB stick; Class A; only valid for 6AV2100-0AA06-0AA5 or 6AV2100-0AA06-0AH5 ******************************* Content: 1x USB
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 01.10.2021
Notes
Product is no longer available. Successor:
6AV2101-2AA00-0BD5 Compare Products
Successor information
Successor 6AV2101-2AA00-0BD5
Successor Description SIMATIC WinCC Comfort, Powerpack WinCC Basic-> WinCC Comfort V11..V19 (without version change); engineering software in the TIA Portal; floating license; without software and documentation; license key on USB flash drive; class A; - - content: 1x USB
Price data
Region Specific PriceGroup / Headquarter Price Group 2AP / 2AP
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 0,145 Kg
Packaging Dimension 18,70 x 26,90 x 3,40
Package size unit of measure CM
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622809143
UPC 804766967306
Commodity Code 85235190
LKZ_FDB/ CatalogID ST80.2
Product Group 2270
Group Code R141
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 0 Piece
;