01/17/2020 2:30:48 PM
Product Catalog
  • Product Catalog
Minimize
1LY12110AA000AA7
Product
Image similar
Assembly 460VD 60Hz
List Price Show prices
Customer Price Show prices
Product
Article Number (Market Facing Number) 1LY12110AA000AA7
Product Description Assembly 460VD 60Hz
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group EC2
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works On request
Net Weight (lb) 79.366 lb
Product Dimensions (W x L x H) Not available
Packaging Dimension Not available
Package size unit of measure in
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 84145995
LKZ_FDB/ CatalogID GG_LD
Product Group 4144
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive not available
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
 
Version Classification
UNSPSC 15 26-10-11-09
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece