01/27/2020 5:11:11 PM
Product Catalog
  • Product Catalog
Minimize
1LY13203AA000AA0
Product
Image similar
Cooler QDKR 063-030-4-0-2-23-X-1
List Price Show prices
Customer Price Show prices
Product
Article Number (Market Facing Number) 1LY13203AA000AA0
Product Description Cooler QDKR 063-030-4-0-2-23-X-1
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group EC2
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 70 Day/Days
Net Weight (lb) 198.416 lb
Product Dimensions (W x L x H) Not available
Packaging Dimension Not available
Package size unit of measure in
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 84195080
LKZ_FDB/ CatalogID GG_LD
Product Group 4144
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive not available
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
 
Version Classification
UNSPSC 15 26-10-11-09
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece