helical geared motor Z89-LE112 Premium solid shaft V50x 70 standard voltage 50/60 Hz; 60 Hz: 60 Hz power foot-mounted design; transmission ratio: 33.38 enclosure material ductile cast iron special brake L32 low-wear lining brake control voltage 380-440 V AC mounting position M3; IP55 degree of protection oil CLP VG220 surface protection C1 for normal environmental stress 7035 light gray resistance thermometer Pt1000 separately driven fan terminal box position 1A
Article Number (Market Facing Number) |
2KJ31089GJ232AT1-Z B15+C06+C47+D03+H9K+K01+K06+L02+L54+M17+M23+M55+R06+S10 |
Product Description |
helical geared motor Z89-LE112 Premium solid shaft V50x 70 standard voltage 50/60 Hz; 60 Hz: 60 Hz power foot-mounted design; transmission ratio: 33.38 enclosure material ductile cast iron special brake L32 low-wear lining brake control voltage 380-440 V AC mounting position M3; IP55 degree of protection oil CLP VG220 surface protection C1 for normal environmental stress 7035 light gray resistance thermometer Pt1000 separately driven fan terminal box position 1A
|
Product family |
Ordering Data Overview |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group |
VTD |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : N |
Standard lead time ex-works |
85 Day/Days |
Net Weight (lb) |
218.258 lb |
Package size unit of measure |
in |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
Not available |
Commodity Code |
85015220 |
LKZ_FDB/ CatalogID |
D50.1-1 |
Product Group |
X08M |
Group Code |
R827 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 07/21/2019 |
Returnable |
No |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information according REACh Article 33(1) on svhc candidate substances (substances of very high concern http://echa.europa.eu/web/guest/candidate-list-table) for configured products will be provided with the order confirmation and bill of delivery. Information is available only if a duty to inform for the configured product applies.
|
|
|
Not available |
Please follow the below links to get further information about the product:
|
|
|