SINAMICS G115D motor-mounted overall system performance 0.55 kW with SIMOGEAR bevel geared motor KH49-LE71 Premium
Notes
Product Configuration is incomplete. Please check the configuration.
Article Number (Market Facing Number) |
2KJ85552CG..4D.. |
Product Description |
SINAMICS G115D motor-mounted overall system performance 0.55 kW with SIMOGEAR bevel geared motor KH49-LE71 Premium
|
Product family |
Ordering Data Overview |
Product Lifecycle (PLM) |
PM300:Active Product |
Notes |
Product Configuration is incomplete. Please check the configuration.
|
Price Group |
VVX |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : N |
Standard lead time ex-works |
55 Day/Days |
Net Weight (lb) |
61.729 lb |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
Not available |
Commodity Code |
85015100 |
LKZ_FDB/ CatalogID |
D31.2 |
Product Group |
6201 |
Group Code |
R827 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 07/21/2019 |
Returnable |
No |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information according REACh Article 33(1) on svhc candidate substances (substances of very high concern http://echa.europa.eu/web/guest/candidate-list-table) for configured products will be provided with the order confirmation and bill of delivery. Information is available only if a duty to inform for the configured product applies.
|
|
|
Not available |
Please follow the below links to get further information about the product:
|
|
|