09/27/2023 7:18:14 AM
Product Catalog
  • Product Catalog
Minimize
3RA29221B
Product
Mounting rail adapter, short Size S00, S0 For mechanical fixing of CB and contactor Can be snapped onto DIN rail or for screw mounting (multi-unit packaging)
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3RA29221B
Product Description Mounting rail adapter, short Size S00, S0 For mechanical fixing of CB and contactor Can be snapped onto DIN rail or for screw mounting (multi-unit packaging)
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group PA9
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 3 Day/Days
Net Weight (lb) 0.194 lb
Packaging Dimension 1.772 x 8.583 x 1.181
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Minimum order quantity 5
Additional Product Information
EAN 4047621077994
UPC Not available
Commodity Code 85389099
LKZ_FDB/ CatalogID CC-IC10
Product Group 5344
Group Code R711
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 07/01/2006
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
 
Version Classification
eClass 12 27-37-04-19
eClass 6 27-37-04-19
eClass 7.1 27-37-04-19
eClass 8 27-37-04-19
eClass 9 27-37-04-19
eClass 9.1 27-37-04-19
ETIM 7 EC001024
ETIM 8 EC001024
IDEA 4 2982
UNSPSC 15 31-16-23-07
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;