01/21/2020 9:56:13 PM
Product Catalog
  • Product Catalog
Minimize
3RT19464G | 3RT19464G
Product
Image similar
Box terminal block, 3-pole for contactor size S3, 3RT1.4 !!! Phased-out product !!! Successor is SIRIUS 3RT2
Notes
Sucessor:Successor SIRIUS Innovation 3RT2
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3RT19464G | 3RT19464G
Product Description Box terminal block, 3-pole for contactor size S3, 3RT1.4 !!! Phased-out product !!! Successor is SIRIUS 3RT2
Product family Ordering Data Overview
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 10/01/2017
Notes
Sucessor:Successor SIRIUS Innovation 3RT2
Price data
Price Group N7U
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 20 Day/Days
Net Weight (lb) 0.267 lb
Product Dimensions (W x L x H) Not available
Packaging Dimension 2.795 x 2.953 x 0.827
Package size unit of measure in
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4011209576391
UPC 754554806013
Commodity Code 85369010
LKZ_FDB/ CatalogID CC-IC10
Product Group 3729
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 07/01/2006
Returnable No
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
 
Version Classification
eClass 5.1 27-37-92-01
eClass 6 27-37-92-01
eClass 7.1 27-37-92-01
eClass 8 27-37-92-01
eClass 9 27-37-92-01
eClass 9.1 27-37-92-01
ETIM 4 EC002498
ETIM 5 EC002498
ETIM 6 EC002498
ETIM 7 EC002498
UNSPSC 14 39-12-15-21
UNSPSC 15 39-12-15-22
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece