01/27/2020 4:42:04 AM
Product Catalog
  • Product Catalog
Minimize
A6X30144645 | 3SU14012BB003AA0-Z X90
Product
LED module with integrated LED 24 V AC/DC, amber, spring-type terminal, for floor mounting, Z=50-unit packaging
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) A6X30144645 | 3SU14012BB003AA0-Z X90
Product Description LED module with integrated LED 24 V AC/DC, amber, spring-type terminal, for floor mounting, Z=50-unit packaging
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group N6I
List Price Show prices
Customer Price Show prices
Metal Factor L-O-----
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 5 Day/Days
Net Weight (lb) 0.022 lb
Product Dimensions (W x L x H) Not available
Packaging Dimension 2.953 x 4.173 x 0.866
Package size unit of measure in
Quantity Unit 1 Piece
Packaging Quantity 1
Minimum order quantity 50
Additional Product Information
EAN 4047621030296
UPC 804766660566
Commodity Code 85369095
LKZ_FDB/ CatalogID CC-IC10
Product Group 5452
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 03/01/2017
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
 
Version Classification
eClass 5.1 27-37-12-09
eClass 6 27-37-12-09
eClass 7.1 27-37-12-09
eClass 8 27-37-12-09
eClass 9 27-37-12-09
eClass 9.1 27-37-12-09
ETIM 5 EC000204
ETIM 6 EC000204
ETIM 7 EC000204
IDEA 4 4771
UNSPSC 15 39-12-15-44
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece