09/24/2023 11:55:53 PM
Product Catalog
  • Product Catalog
Minimize
3TY65630BY800AD2
Product
Image similar
Magnet coil for 3TB56, 3TC56, SPU 96 V DC 41-45 ohm 2x2497 W DG
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3TY65630BY800AD2
Product Description Magnet coil for 3TB56, 3TC56, SPU 96 V DC 41-45 ohm 2x2497 W DG
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group NAX
List Price Show prices
Customer Price Show prices
Metal Factor N-R-----
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works On request
Net Weight (lb) 11.052 lb
Packaging Dimension 5.354 x 10.079 x 6.772
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4011209889361
UPC Not available
Commodity Code 85045000
LKZ_FDB/ CatalogID NSE-1-1
Product Group 5805
Group Code R711
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 03/01/2017
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
 
Version Classification
eClass 12 27-37-10-12
eClass 6 27-37-10-12
eClass 7.1 27-37-10-12
eClass 8 27-37-10-12
eClass 9 27-37-10-12
eClass 9.1 27-37-10-12
ETIM 7 EC001043
ETIM 8 EC001043
IDEA 4 4145
UNSPSC 15 39-12-10-10
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;