09/29/2023 6:41:44 PM
Product Catalog
  • Product Catalog
Minimize
3VA61155HM320AA0
Product
SIEMENS LOW VOLTAGE 3VA UL MOLDED CASE CIRCUIT BREAKER WITH ELECTRONIC TRIP UNIT. 3VA61 FRAME WITH MEDIUM (CLASS M) BREAKING CAPACITY. 150A 3-POLE (18KAIC AT 600V) (35KAIC AT 480V). ETU330 TRIP UNIT LIG. SPECIAL FEATURES: CONNECTION WITH LUG TERMINAL / NUT KEEPER. DIMENSIONS (W x H x D) IN: 4.1 x 7.8 x 4.2.
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3VA61155HM320AA0
Product Description SIEMENS LOW VOLTAGE 3VA UL MOLDED CASE CIRCUIT BREAKER WITH ELECTRONIC TRIP UNIT. 3VA61 FRAME WITH MEDIUM (CLASS M) BREAKING CAPACITY. 150A 3-POLE (18KAIC AT 600V) (35KAIC AT 480V). ETU330 TRIP UNIT LIG. SPECIAL FEATURES: CONNECTION WITH LUG TERMINAL / NUT KEEPER. DIMENSIONS (W x H x D) IN: 4.1 x 7.8 x 4.2.
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group M1H
List Price Show prices
Customer Price Show prices
Metal Factor LOA-----
Delivery information
Export Control Regulations AL : N / ECCN : EAR99
Standard lead time ex-works 20 Day/Days
Net Weight (lb) 5.831 lb
Packaging Dimension 5.827 x 9.528 x 6.26
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4042948878514
UPC 804766761546
Commodity Code 8536200020
LKZ_FDB/ CatalogID LV10
Product Group 5383
Group Code P360
Country of origin Czech Republic
Compliance with the substance restrictions according to RoHS directive Since: 01/01/2017
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Silicic acid, lead salt

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Classifications
 
Version Classification
eClass 12 27-37-04-09
eClass 6 27-37-04-09
eClass 7.1 27-37-04-09
eClass 8 27-37-04-09
eClass 9 27-37-04-09
eClass 9.1 27-37-04-09
ETIM 7 EC000228
ETIM 8 EC000228
IDEA 4 4850
UNSPSC 15 39-12-16-01
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;