09/21/2023 10:56:20 PM
Product Catalog
  • Product Catalog
Minimize
3WA32085.B40....
Product
Withdrawable circuit breaker without cradle, UL1066/IEC60947-2, FS 2, 4-poles, N-pole left, In=800A up to 635V AC 50/60Hz, breaking capacity H, 100/85kA at 508/635V AC, Trip unit ETU300 LSI optimized for standard applica- tions, without display Protection LT, ST, INST, include N-protection, (internal N-sensor available), incl. trip/bell alarm (1xCO),
Notes
Product Configuration is incomplete. Please check the configuration.
Product is released for sale –
.
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3WA32085.B40....
Product Description Withdrawable circuit breaker without cradle, UL1066/IEC60947-2, FS 2, 4-poles, N-pole left, In=800A up to 635V AC 50/60Hz, breaking capacity H, 100/85kA at 508/635V AC, Trip unit ETU300 LSI optimized for standard applica- tions, without display Protection LT, ST, INST, include N-protection, (internal N-sensor available), incl. trip/bell alarm (1xCO),
Product family Ordering Data Overview
Product Lifecycle (PLM) QPM280:Sales Release
Notes
Product Configuration is incomplete. Please check the configuration.
Product is released for sale –
.
Price data
Price Group NMG
List Price Show prices
Customer Price Show prices
Metal Factor LAO-----
Delivery information
Export Control Regulations AL : N / ECCN : EAR99
Standard lead time ex-works 7 Day/Days
Net Weight (lb) 200.669 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 8537109170
LKZ_FDB/ CatalogID LV10
Product Group X0GY
Group Code P360
Country of origin Czech Republic
Compliance with the substance restrictions according to RoHS directive Since: 01/24/2022
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
 
Version Classification
eClass 12 27-37-04-09
eClass 6 27-37-04-09
eClass 7.1 27-37-04-09
eClass 8 27-37-04-09
eClass 9 27-37-04-09
eClass 9.1 27-37-04-09
ETIM 7 EC000228
ETIM 8 EC000228
IDEA 4 4850
UNSPSC 15 39-12-16-01
Please follow the below links to get further information about the product:
|
This product has to be configured before it can be ordered.
;