01/28/2020 9:14:31 AM
Product Catalog
  • Product Catalog
Minimize
4EU36527UC001BA0
Product
Image similar
MAINS CHOKE F.FU; PHASES:3; UN1(V):480; ITHMAX 1(A) / F1(HZ):1120 /60; I LN (A):1008; UK(%):2; LN(MH):0,0126; TA/ISOKL:40 /H; IP00; TYPE OF TERMINALS:FLAT-TYPE TERMINAL; EN 61558-2-20 >UL/CSA-RECOGNIZED< >CHOKE<
List Price Show prices
Customer Price Show prices
Product
Article Number (Market Facing Number) 4EU36527UC001BA0
Product Description MAINS CHOKE F.FU; PHASES:3; UN1(V):480; ITHMAX 1(A) / F1(HZ):1120 /60; I LN (A):1008; UK(%):2; LN(MH):0,0126; TA/ISOKL:40 /H; IP00; TYPE OF TERMINALS:FLAT-TYPE TERMINAL; EN 61558-2-20 >UL/CSA-RECOGNIZED< >CHOKE<
Product family Reactors
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group N5K
List Price Show prices
Customer Price Show prices
Metal Factor --3-----
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 40 Day/Days
Net Weight (lb) 171.961 lb
Product Dimensions (W x L x H) Not available
Packaging Dimension 14.567 x 23.622 x 19.685
Package size unit of measure in
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4001869937144
UPC Not available
Commodity Code 85045095
LKZ_FDB/ CatalogID CC-IC10
Product Group 3780
Country of origin Czech Republic
Compliance with the substance restrictions according to RoHS directive Since: 07/01/2006
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
 
Version Classification
eClass 5.1 27-26-03-01
eClass 6 27-42-01-01
eClass 7.1 27-42-01-90
eClass 8 27-42-01-90
eClass 9 27-42-01-90
eClass 9.1 27-42-01-90
ETIM 4 EC002563
ETIM 5 EC002563
ETIM 6 EC002563
ETIM 7 EC002563
IDEA 4 4150
UNSPSC 15 39-12-10-12
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece