SIPLUS IPC 427E Conti Bundle B2 based on 6BK1000-5CL01-1FA0 with conformal coating, 0…+55 °C, - SIPLUS IPC427E, - SIMATIC IPC DiagMonitor, - SIMATIC S7-1500 Failsafe software controller CPU 1507S F, - SIMATIC OPC UA S7-1500 Medium Single Runtime license
Article Number (Market Facing Number) |
6AG10005CL014FA0 | 6AG10005CL014FA0 |
Product Description |
SIPLUS IPC 427E Conti Bundle B2 based on 6BK1000-5CL01-1FA0 with conformal coating, 0…+55 °C, - SIPLUS IPC427E, - SIMATIC IPC DiagMonitor, - SIMATIC S7-1500 Failsafe software controller CPU 1507S F, - SIMATIC OPC UA S7-1500 Medium Single Runtime license
|
Product family |
Ordering Data Overview |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group |
668 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : 5A992 |
Standard lead time ex-works |
82 Day/Days |
Net Weight (lb) |
6.477 lb |
Package size unit of measure |
in |
Quantity Unit |
1 Piece |
Packaging Type |
1 Piece |
Packaging Quantity |
1 |
EAN |
4047618100803 |
UPC |
804766827327 |
Commodity Code |
84715000 |
LKZ_FDB/ CatalogID |
A&DSE/SIP ADD |
Product Group |
4B99 |
Group Code |
R151 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 02/08/2019 |
Returnable |
No |
WEEE (2012/19/EU) Take-Back Obligation |
No |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
|
|
Version
|
Classification
|
eClass |
12 |
19-20-01-02 |
eClass |
6 |
19-20-01-02 |
eClass |
7.1 |
19-20-01-02 |
eClass |
8 |
19-20-01-02 |
eClass |
9 |
19-20-01-02 |
eClass |
9.1 |
19-20-01-02 |
ETIM |
7 |
EC001413 |
ETIM |
8 |
EC001413 |
IDEA |
4 |
6606 |
UNSPSC |
15 |
43-21-15-06 |
|
Please follow the below links to get further information about the product:
|
|
|