SIPLUS IPC 127E based on 6AG4021-0AD12-2CA0 with conformal coating, -25…+55 °C, SIMATIC IPC127E, without mounting accessories, Atom E390 (4C/4T), 4 GB RAM, with TPM, extended version, 3x Ethernet, RJ45, 4x USB 3.0, Windows 10 Enterprise 2019, LTSC, 64-bit, MUI (en,de,fr,it,es), 128 GB SSD,
Article Number (Market Facing Number) |
6AG10210AD122CA2 |
Product Description |
SIPLUS IPC 127E based on 6AG4021-0AD12-2CA0 with conformal coating, -25…+55 °C, SIMATIC IPC127E, without mounting accessories, Atom E390 (4C/4T), 4 GB RAM, with TPM, extended version, 3x Ethernet, RJ45, 4x USB 3.0, Windows 10 Enterprise 2019, LTSC, 64-bit, MUI (en,de,fr,it,es), 128 GB SSD,
|
Product family |
SIPLUS IPC127E |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group |
668 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : 5A992 |
Standard lead time ex-works |
82 Day/Days |
Net Weight (lb) |
1.587 lb |
Package size unit of measure |
in |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4047618129903 |
UPC |
Not available |
Commodity Code |
84715000 |
LKZ_FDB/ CatalogID |
A&DSE/SIP ADD |
Product Group |
4B99 |
Group Code |
R151 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 12/11/2012 |
Returnable |
No |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
|
|
Version
|
Classification
|
eClass |
12 |
19-20-01-02 |
eClass |
6 |
19-20-01-02 |
eClass |
7.1 |
19-20-01-02 |
eClass |
8 |
19-20-01-02 |
eClass |
9 |
19-20-01-02 |
eClass |
9.1 |
19-20-01-02 |
ETIM |
7 |
EC001413 |
ETIM |
8 |
EC001413 |
|
Please follow the below links to get further information about the product:
|
|
|