09/21/2023 8:34:01 AM
Product Catalog
  • Product Catalog
Minimize
6GK19510DB05
Product
Image similar
Siemens Solution Partner Value Package identification and locating SIMATIC RF600 Compact (UHF) - Americas 1x reader RF615R FCC 1x mounting kit for reader 1x wide-range power supply 1 x power supply cable 24 V, 5 m 1x RJ45/M12 Ethernet cable, 5 m 1x power cable for power supply unit (US) 20x RF645T, metal transponder 10x RF620T container tag 10x RF680T heat-resistant tag.
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GK19510DB05
Product Description Siemens Solution Partner Value Package identification and locating SIMATIC RF600 Compact (UHF) - Americas 1x reader RF615R FCC 1x mounting kit for reader 1x wide-range power supply 1 x power supply cable 24 V, 5 m 1x RJ45/M12 Ethernet cable, 5 m 1x power cable for power supply unit (US) 20x RF645T, metal transponder 10x RF620T container tag 10x RF680T heat-resistant tag.
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 660
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Standard lead time ex-works 1 Day/Days
Net Weight (lb) 1.433 lb
Packaging Dimension 0.039 x 0.039 x 0.039
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85176200
LKZ_FDB/ CatalogID IK-S
Product Group X03Q
Group Code R322
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
 
Version Classification
eClass 12 19-21-07-09
eClass 6 19-21-07-09
eClass 7.1 19-21-07-09
eClass 8 19-21-07-09
eClass 9 19-21-07-09
eClass 9.1 19-21-07-09
ETIM 7 EC000501
ETIM 8 EC000501
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;