Siemens Solution Partner Value Package Identification and locating SIMATIC MV500 Advanced (OID) 1x SIMATIC MV560 X 1x e-focus lens 25 mm; 1x built-in ring lamp red multi; 1x Ethernet cable M12/RJ45, 2 m; 1x Gbit Ethernet cable M12/M12, 1x power IO DATA cable, 10 m; 1x protective lens barrel modular IP67; 1x mounting plate 1x IE TP Cord M12-90/M12-90 1x IE M12 Panel feedthrough 4x2 1x PAT GENIUS 1x wide-range voltage supply 1x power supply cable 1x RF600 power cable 1x ASM adapter cable 0.5 m
Article Number (Market Facing Number) |
6GK19510DB12 |
Product Description |
Siemens Solution Partner Value Package Identification and locating SIMATIC MV500 Advanced (OID) 1x SIMATIC MV560 X 1x e-focus lens 25 mm; 1x built-in ring lamp red multi; 1x Ethernet cable M12/RJ45, 2 m; 1x Gbit Ethernet cable M12/M12, 1x power IO DATA cable, 10 m; 1x protective lens barrel modular IP67; 1x mounting plate 1x IE TP Cord M12-90/M12-90 1x IE M12 Panel feedthrough 4x2 1x PAT GENIUS 1x wide-range voltage supply 1x power supply cable 1x RF600 power cable 1x ASM adapter cable 0.5 m
|
Product family |
Ordering Data Overview |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group |
660 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : N |
Standard lead time ex-works |
1 Day/Days |
Net Weight (lb) |
1.433 lb |
Packaging Dimension |
0.039 x 0.039 x 0.039 |
Package size unit of measure |
in |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
Not available |
Commodity Code |
85176200 |
LKZ_FDB/ CatalogID |
IK-S |
Product Group |
X03Q |
Group Code |
R322 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Given |
Returnable |
No |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
|
|
Version
|
Classification
|
eClass |
12 |
19-21-07-09 |
eClass |
6 |
19-21-07-09 |
eClass |
7.1 |
19-21-07-09 |
eClass |
8 |
19-21-07-09 |
eClass |
9 |
19-21-07-09 |
eClass |
9.1 |
19-21-07-09 |
ETIM |
7 |
EC000501 |
ETIM |
8 |
EC000501 |
|
Please follow the below links to get further information about the product:
|
|
|