01/20/2020 4:13:01 PM
Product Catalog
  • Product Catalog
Minimize
6GK60008HN000AA0 | 6GK60008HN000AA0
Product
Image similar
RUGGEDCOM CABLE CABLE IP67 Metal RJ45 TO RJ45, SHIELDED CAT5E, 7.0FT
List Price Show prices
Customer Price Show prices
Product
Article Number (Market Facing Number) 6GK60008HN000AA0 | 6GK60008HN000AA0
Product Description RUGGEDCOM CABLE CABLE IP67 Metal RJ45 TO RJ45, SHIELDED CAT5E, 7.0FT
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 00M
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99
Standard lead time ex-works 7 Day/Days
Net Weight (lb) 1.764 lb
Product Dimensions (W x L x H) Not available
Packaging Dimension Not available
Package size unit of measure in
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 887621173906
Commodity Code 8544420000
LKZ_FDB/ CatalogID IK
Product Group 2467
Country of origin Canada
Compliance with the substance restrictions according to RoHS directive not available
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
 
Version Classification
eClass 6 27-06-18-01
eClass 7.1 27-06-03-08
eClass 8 27-06-03-08
eClass 9 27-06-03-08
eClass 9.1 27-06-03-08
ETIM 5 EC002599
ETIM 6 EC002599
ETIM 7 EC003249
IDEA 4 1722
UNSPSC 15 26-12-16-09
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece