01/21/2020 1:13:17 AM
Product Catalog
  • Product Catalog
Minimize
6GK60008PT014AA1
Product
Image similar
Media Module for RUGGEDCOM RSG2288. Supporting Precision Time Protocol (PTP) with GPS & IRIG-B inputs, IRIG-B AM & TTL outputs. (PTP1) (conformal coated) Requires the in-field modification kit, 6GK6000-1BC50-0AA1.
Notes
.
.
List Price Show prices
Customer Price Show prices
Product
Article Number (Market Facing Number) 6GK60008PT014AA1
Product Description Media Module for RUGGEDCOM RSG2288. Supporting Precision Time Protocol (PTP) with GPS & IRIG-B inputs, IRIG-B AM & TTL outputs. (PTP1) (conformal coated) Requires the in-field modification kit, 6GK6000-1BC50-0AA1.
Product family Ordering Data Overview
Product Lifecycle (PLM) PM410:Product cancellation
PLM Effective Date Product is cancelled since: 01/13/2020
Notes
.
.
Price data
Price Group 00M
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 7A994
Standard lead time ex-works 10 Day/Days
Net Weight (lb) 0.661 lb
Product Dimensions (W x L x H) Not available
Packaging Dimension Not available
Package size unit of measure in
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 8517700000
LKZ_FDB/ CatalogID IK
Product Group 2468
Country of origin Mexico
Compliance with the substance restrictions according to RoHS directive not available
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
 
Version Classification
eClass 5.1 19-17-91-90
eClass 6 19-17-91-90
eClass 7.1 19-17-03-90
eClass 8 19-17-03-90
eClass 9 19-17-03-90
eClass 9.1 19-17-03-90
ETIM 5 EC000309
ETIM 6 EC000309
ETIM 7 EC000309
IDEA 4 6839
UNSPSC 15 43-22-26-35
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece