Tripping relay Reyrolle 7PG18, TR-A2-: high burden, EB2 hand reset contacts, operating coil cut-off: instantaneous, contact arrangement: 4 NO / 16 NC, voltage rating: DC 50 V, back emf suppression diode: not fitted.
Notes
Additional Information:Successive/substitute product 7PG1524-1XX80
Article Number (Market Facing Number) |
7PG18221ES801CD0 |
Product Description |
Tripping relay Reyrolle 7PG18, TR-A2-: high burden, EB2 hand reset contacts, operating coil cut-off: instantaneous, contact arrangement: 4 NO / 16 NC, voltage rating: DC 50 V, back emf suppression diode: not fitted.
|
Product family |
Reyrolle 7PG18 TR-A - High speed tripping relay |
Product Lifecycle (PLM) |
PM400:Phase Out Started |
PLM Effective Date |
Product phase-out since: 07/24/2023 |
Notes |
Additional Information:Successive/substitute product 7PG1524-1XX80
|
Price Group |
000 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : N |
Standard lead time ex-works |
30 Day/Days |
Net Weight (lb) |
7.496 lb |
Packaging Dimension |
15.354 x 15.354 x 10.236 |
Package size unit of measure |
Inch |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4025515714651 |
UPC |
Not available |
Commodity Code |
85364900 |
LKZ_FDB/ CatalogID |
PTD/EA |
Product Group |
1346 |
Group Code |
U321 |
Country of origin |
Australia |
Compliance with the substance restrictions according to RoHS directive |
Since: 07/22/2017 |
Returnable |
No |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
|
|
Version
|
Classification
|
eClass |
12 |
27-37-16-01 |
eClass |
6 |
27-37-16-01 |
eClass |
7.1 |
27-37-16-01 |
eClass |
8 |
27-37-16-01 |
eClass |
9 |
27-37-16-01 |
eClass |
9.1 |
27-37-16-01 |
ETIM |
7 |
EC001437 |
ETIM |
8 |
EC001437 |
|
Please follow the below links to get further information about the product:
|
|
|