09/26/2023 9:23:20 PM
Product Catalog
  • Product Catalog
Minimize
8WH90203AH00
Product
Connection bars for 2 terminals size 70
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 8WH90203AH00
Product Description Connection bars for 2 terminals size 70
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 7 Day/Days
Net Weight (lb) 0.064 lb
Packaging Dimension 3.307 x 4.528 x 1.85
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4001869585659
UPC Not available
Commodity Code 85369001
LKZ_FDB/ CatalogID LV10
Product Group 5558
Group Code P310
Country of origin Greece
Compliance with the substance restrictions according to RoHS directive Since: 07/16/2021
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
 
Version Classification
eClass 12 27-14-11-40
eClass 6 27-14-11-40
eClass 7.1 27-14-11-40
eClass 8 27-14-11-40
eClass 9 27-14-11-40
eClass 9.1 27-14-11-40
ETIM 7 EC000489
ETIM 8 EC000489
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;