01/21/2020 9:48:55 PM
Product Catalog
  • Product Catalog
Minimize
9AC10011AA050XA1 | 9AC10011AA050XA1
Product
Image similar
Field PG M3 upgrade for Field PG M3 with Windows XP/2GB/3GB 6ES7715-XXXX-XAXX Consisting of: RAM expansion to 8 GB (2x 4 GB) Installation of SSD hard disk 300 GB, (upgrade to Windows 7 Ultimate embedded incl. license and Inst. TIA V13 STEP 7 PRO Trial Return old hard disk in external USB case. Field PG M3 must be sent in for upgrade. Please back up data before shipping the device
List Price Show prices
Customer Price Show prices
Product
Article Number (Market Facing Number) 9AC10011AA050XA1 | 9AC10011AA050XA1
Product Description Field PG M3 upgrade for Field PG M3 with Windows XP/2GB/3GB 6ES7715-XXXX-XAXX Consisting of: RAM expansion to 8 GB (2x 4 GB) Installation of SSD hard disk 300 GB, (upgrade to Windows 7 Ultimate embedded incl. license and Inst. TIA V13 STEP 7 PRO Trial Return old hard disk in external USB case. Field PG M3 must be sent in for upgrade. Please back up data before shipping the device
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group R56
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 5D992
Standard lead time ex-works 5 Day/Days
Net Weight (lb) 7.716 lb
Product Dimensions (W x L x H) Not available
Packaging Dimension Not available
Package size unit of measure in
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 804766370892
Commodity Code 84713000
LKZ_FDB/ CatalogID I&S FIELD PG
Product Group 4517
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive not available
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
 
Version Classification
eClass 5.1 27-36-04-92
eClass 6 27-36-04-92
eClass 7.1 27-36-04-92
eClass 8 19-20-05-92
eClass 9 19-20-05-92
eClass 9.1 19-20-05-92
ETIM 5 EC002584
ETIM 6 EC002584
ETIM 7 EC002584
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece