10/02/2023 11:53:07 PM
Product Catalog
  • Product Catalog
Minimize
9AE71112SS301BA0 | 9AE71112SS301BA0
Product
Image similar
PM-QUALITY V11, software DVD, system package type S Professional, with Data Center for redundancy synchronization of data, executable with SIMATIC WinCC V7 and RT Advanced / RT Professional / Unified single station/multi-user system server R-SW including configuration system, German/English, operating system platform Windows 10 (64-bit), Windows Server 2012 R2 / 2016 / 2019 (64-bit), Single License
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 9AE71112SS301BA0 | 9AE71112SS301BA0
Product Description PM-QUALITY V11, software DVD, system package type S Professional, with Data Center for redundancy synchronization of data, executable with SIMATIC WinCC V7 and RT Advanced / RT Professional / Unified single station/multi-user system server R-SW including configuration system, German/English, operating system platform Windows 10 (64-bit), Windows Server 2012 R2 / 2016 / 2019 (64-bit), Single License
Product family PM-QUALITY
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 773
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 15 Day/Days
Net Weight (lb) 1.102 lb
Package size unit of measure in
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 804766370588
Commodity Code 85234910
LKZ_FDB/ CatalogID I&S IS MHM
Product Group 4418
Group Code R331
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive not available
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
 
Version Classification
eClass 12 27-24-25-01
eClass 6 27-24-25-01
eClass 7.1 27-24-25-01
eClass 8 27-24-25-01
eClass 9 27-24-25-01
eClass 9.1 27-24-25-01
ETIM 7 EC000809
ETIM 8 EC000809
IDEA 4 7150
UNSPSC 15 43-23-36-03
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
You can also add options to the product.
;