01/27/2020 8:59:41 AM
Product Catalog
  • Product Catalog
Minimize
A5E00086045 | A5E00086045
Product
Image similar
SIMATIC PG, spare part serial port adapters D9/D25 for Field PG
Notes
.
.
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) A5E00086045 | A5E00086045
Product Description SIMATIC PG, spare part serial port adapters D9/D25 for Field PG
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Notes
.
.
Price data
Price Group 692
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 1 Day/Days
Net Weight (lb) 0.088 lb
Product Dimensions (W x L x H) Not available
Packaging Dimension 2.992 x 4.882 x 1.299
Package size unit of measure in
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169072977
UPC 662643192810
Commodity Code 85369010
LKZ_FDB/ CatalogID ST79-E
Product Group 4A69
Country of origin China
Compliance with the substance restrictions according to RoHS directive Given
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Classifications
 
Version Classification
eClass 5.1 27-36-04-91
eClass 6 27-36-04-91
eClass 7.1 27-36-04-91
eClass 8 19-20-05-91
eClass 9 19-20-05-91
eClass 9.1 19-20-05-91
ETIM 5 EC002584
ETIM 6 EC002584
ETIM 7 EC002584
IDEA 4 3577
UNSPSC 14 43-21-15-12
UNSPSC 15 32-15-17-07
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece