09/26/2023 10:06:59 AM
Product Catalog
  • Product Catalog
Minimize
EWN:3124001950000 | EWN:3124001950000
Product
Image similar
***spare part*** threaded pin with hexagon socket threaded pin ISO4029- M3x5-45H-MV,OT85
Notes
Additional Information:Repair part
.
.
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) EWN:3124001950000 | EWN:3124001950000
Product Description ***spare part*** threaded pin with hexagon socket threaded pin ISO4029- M3x5-45H-MV,OT85
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Notes
Additional Information:Repair part
.
.
Price data
Price Group A85
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 1 Day/Days
Net Weight (lb) 0.002 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 804766553073
Commodity Code 73182900
LKZ_FDB/ CatalogID RP-MOTO
Product Group 9620
Group Code R2S3
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 07/21/2019
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
 
Version Classification
eClass 12 27-02-24-91
eClass 6 27-02-91-90
eClass 7.1 27-02-91-90
eClass 8 27-02-91-90
eClass 9 27-02-24-91
eClass 9.1 27-02-24-91
ETIM 7 EC001857
ETIM 8 EC001857
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;