01/20/2020 4:16:29 PM
Product Catalog
  • Product Catalog
Minimize
FFA:A5E37190066A
Product
Image similar
Flender gear unit type H1SH, size 11; Design A; Actual ratio: 3.478; Nominal torque (kNm): 50.2; Thermal capacity according to catalog; With pump & cooler; Sealing: labyrinth seal; Oil temperature measuring with thermistor PT-100; Pump type: KSW03; Cooling unit: COOLER01; Oil filter type: FILTER 1 1NI PN25 F 5911; Pressure switch: PRESSURE CONTROL 0,50 BAR KOMPL W 5925;
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) FFA:A5E37190066A
Product Description Flender gear unit type H1SH, size 11; Design A; Actual ratio: 3.478; Nominal torque (kNm): 50.2; Thermal capacity according to catalog; With pump & cooler; Sealing: labyrinth seal; Oil temperature measuring with thermistor PT-100; Pump type: KSW03; Cooling unit: COOLER01; Oil filter type: FILTER 1 1NI PN25 F 5911; Pressure switch: PRESSURE CONTROL 0,50 BAR KOMPL W 5925;
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 30 Day/Days
Net Weight (lb) 3351.03 lb
Product Dimensions (W x L x H) Not available
Packaging Dimension Not available
Package size unit of measure in
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 84834021
LKZ_FDB/ CatalogID MD99
Product Group 4M48
Country of origin China
Compliance with the substance restrictions according to RoHS directive not available
Returnable No
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
  Not available
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece