01/18/2020 1:02:24 PM
Product Catalog
  • Product Catalog
Minimize
GWK:TS-KAT1-L2
Product
Image similar
packed columns length: 0,7 till 1,2m please add the following informations: 1) length 2) phases 3) diameter 4) material of the empty column
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) GWK:TS-KAT1-L2
Product Description packed columns length: 0,7 till 1,2m please add the following informations: 1) length 2) phases 3) diameter 4) material of the empty column
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group YSP
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 20 Day/Days
Net Weight (lb) 0.209 lb
Product Dimensions (W x L x H) Not available
Packaging Dimension Not available
Package size unit of measure in
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 90279050
LKZ_FDB/ CatalogID PA30E
Product Group 4682
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive not available
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
 
Version Classification
eClass 5.1 27-15-06-91
eClass 6 27-15-06-91
eClass 7.1 27-15-06-91
eClass 8 27-15-06-91
eClass 9 27-15-06-91
eClass 9.1 27-15-06-91
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece