01/21/2020 1:11:30 AM
Product Catalog
  • Product Catalog
Minimize
HTG:61882010609 | HTG:61882010609
Product
Image similar
POWER Y DISTRIBUTOR WITH SWITCH REPAIR SWITCH IN OUT. FEEDER 2 X ANGULAR OUTGOING FEEDER SOCKET INSERT FOR HAN Q4/2 CONN. CROSS-SEC. 1.5 - 4MM2 SOLUTION PARTNER AUTOMATION PARTNER PRODUCT SOLUTION-PARTNER@HARTING.COM
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) HTG:61882010609 | HTG:61882010609
Product Description POWER Y DISTRIBUTOR WITH SWITCH REPAIR SWITCH IN OUT. FEEDER 2 X ANGULAR OUTGOING FEEDER SOCKET INSERT FOR HAN Q4/2 CONN. CROSS-SEC. 1.5 - 4MM2 SOLUTION PARTNER AUTOMATION PARTNER PRODUCT SOLUTION-PARTNER@HARTING.COM
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 977
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 15 Day/Days
Net Weight (lb) 1.146 lb
Product Dimensions (W x L x H) Not available
Packaging Dimension Not available
Package size unit of measure in
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 887621896003
Commodity Code 85366990
LKZ_FDB/ CatalogID CC-IC10
Product Group 3708
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
 
Version Classification
eClass 5.1 27-37-09-92
eClass 6 27-37-09-92
eClass 7.1 27-37-09-92
eClass 8 27-37-09-92
eClass 9 27-37-09-92
eClass 9.1 27-37-09-92
ETIM 5 EC002498
ETIM 6 EC002498
ETIM 7 EC002498
UNSPSC 15 39-12-15-21
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece