01/21/2020 9:43:37 PM
Product Catalog
  • Product Catalog
Minimize
IN2:DX250
Product
Image similar
Jyoti: DX250 package Sinumerik 828D with 16KW Combi, 7.5KW Spindle, motor modules and accessories
Notes
Product is released for sale –
.
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) IN2:DX250
Product Description Jyoti: DX250 package Sinumerik 828D with 16KW Combi, 7.5KW Spindle, motor modules and accessories
Product family Ordering Data Overview
Product Lifecycle (PLM) QPM280:Sales Release
Notes
Product is released for sale –
.
Price data
Price Group A57
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99H
Standard lead time ex-works 7 Day/Days
Net Weight (lb) 3527.4 lb
Product Dimensions (W x L x H) Not available
Packaging Dimension Not available
Package size unit of measure in
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85381010
LKZ_FDB/ CatalogID GG_MC_LL_MT
Product Group 9316
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Product is not RoHS-compliant
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
 
Version Classification
eClass 5.1 27-24-21-02
eClass 6 27-24-21-90
eClass 7.1 27-24-21-90
eClass 8 27-24-21-90
eClass 9 27-24-21-90
eClass 9.1 27-24-21-90
Please follow the below links to get further information about the product:
|