Device: 7UT85 Transf. Prot (2 Wind.) Housing type: Flush mo unting; BI: 27; BO: 30 (22ST + 8F + 0HS + 0P); CT: 12 (protec tion); VT: 11 (standard); |Measuring-transducer inputs: 4 (20 mA or 10 V, fast), 0 (20 mA, standard); |Housing width: 5/6 x 19''; |Modules in 19" row 1: IO203, PS201, IO205, IO211, IO210; |Modules in 19" row 2: ; |LEDs/Push-buttons: 16 LEDs; |Operation Panel: Integrated; |Key switch: Without; |Display type: Large display; |Front Design: Standard; |Power Supply: DC 60 V-250 V, AC 100 V-230 V; |Redundant Power Supply: No;
Article Number (Market Facing Number) |
P1F596482 |
Product Description |
Device: 7UT85 Transf. Prot (2 Wind.) Housing type: Flush mo unting; BI: 27; BO: 30 (22ST + 8F + 0HS + 0P); CT: 12 (protec tion); VT: 11 (standard); |Measuring-transducer inputs: 4 (20 mA or 10 V, fast), 0 (20 mA, standard); |Housing width: 5/6 x 19''; |Modules in 19" row 1: IO203, PS201, IO205, IO211, IO210; |Modules in 19" row 2: ; |LEDs/Push-buttons: 16 LEDs; |Operation Panel: Integrated; |Key switch: Without; |Display type: Large display; |Front Design: Standard; |Power Supply: DC 60 V-250 V, AC 100 V-230 V; |Redundant Power Supply: No;
|
Product family |
Ordering Data Overview |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group |
|
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : 9N9999 |
Standard lead time ex-works |
15 Day/Days |
Net Weight (lb) |
30739.058 lb |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
Not available |
Commodity Code |
85363010 |
LKZ_FDB/ CatalogID |
SIPROTEC |
Product Group |
1019 |
Group Code |
U321 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 07/03/2014 |
Returnable |
No |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
|
Not available |
Please follow the below links to get further information about the product:
|
|
|