04/26/2024 1:22:54 AM
Product Catalog
  • Product Catalog
Minimize
RUM:WIN5137-5-DC | RUM:WIN5137-5-DC
Product
RUGGEDCOM WIN5137-5-DC Vehicular Subscriber -with external antenna connectors, RF cables (5 meters), 5 meter power cable (both vehicular and external power supply usage) and mounting kit, 3600 MHz to 3800 MHz, Direct 10-30 VDC input with separate Ethernet connector, equipped with DC power cable, data cable ordered separately
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Product
Article Number (Market Facing Number) RUM:WIN5137-5-DC | RUM:WIN5137-5-DC
Product Description RUGGEDCOM WIN5137-5-DC Vehicular Subscriber -with external antenna connectors, RF cables (5 meters), 5 meter power cable (both vehicular and external power supply usage) and mounting kit, 3600 MHz to 3800 MHz, Direct 10-30 VDC input with separate Ethernet connector, equipped with DC power cable, data cable ordered separately
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 781
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : 5A002A2A2 / ECCN : 5A002ENCA3
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 7.275 lb
Package size unit of measure in
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 887621203559
Commodity Code 85176200
LKZ_FDB/ CatalogID IK
Product Group 2475
Group Code R323
Country of origin Israel
Compliance with the substance restrictions according to RoHS directive not available
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 19-17-02-12
eClass 6 19-17-02-01
eClass 7.1 19-17-02-01
eClass 8 19-17-02-01
eClass 9 19-17-02-01
eClass 9.1 19-17-02-01
ETIM 7 EC000816
ETIM 8 EC000816
ETIM 9 EC000816
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;