09/21/2023 11:50:13 AM
Product Catalog
  • Product Catalog
Minimize
52BM8B6D | US2:52BM8B6D
Product
Image similar
30mm BlackMax, Epoxy Coated Corrosion Resistant Complete Metal Unit Pushbutton Non-Illuminated Extended Button Plastic Cap, Gray 2 Position Momentary with 4 N.O. - 4 N.C. Heavy Duty Contacts, A600/P600 UL Listed, CSA Certified NEMA 1,3,3R,4,4X,12,13 & Automotive Standards
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 52BM8B6D | US2:52BM8B6D
Product Description 30mm BlackMax, Epoxy Coated Corrosion Resistant Complete Metal Unit Pushbutton Non-Illuminated Extended Button Plastic Cap, Gray 2 Position Momentary with 4 N.O. - 4 N.C. Heavy Duty Contacts, A600/P600 UL Listed, CSA Certified NEMA 1,3,3R,4,4X,12,13 & Automotive Standards
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group N66
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99
Standard lead time ex-works 14 Day/Days
Net Weight (lb) 0.243 lb
Package size unit of measure in
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 887621810986
Commodity Code 8536509035
LKZ_FDB/ CatalogID CC-IC10
Product Group 4648
Group Code R711
Country of origin Mexico
Compliance with the substance restrictions according to RoHS directive not available
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
 
Version Classification
eClass 12 27-37-12-16
eClass 6 27-37-12-16
eClass 7.1 27-37-12-16
eClass 8 27-37-12-16
eClass 9 27-37-12-16
eClass 9.1 27-37-12-16
ETIM 7 EC000225
ETIM 8 EC000225
IDEA 4 5210
UNSPSC 15 39-12-22-16
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;