10/01/2023 4:09:02 PM
Product Catalog
  • Product Catalog
Minimize
US2:52PT9L3K
Product
Image similar
30mm Command/52, Chrome Finish, Heavy Duty,Watertight/Oiltight, Complete Metal Unit, Illuminated Pushbutton with , Mushroom Head Cap, Small o 1 3/4" (44.5 mm), Chrome Cap with, Plastic Lens, Red, Full Voltage, 6-24V AC/DC, Integrated LED, 2 Position, Momentary, with 1 N.O. - 1 N.C., Heavy Duty Contacts, A600/P600, UL Listed, CSA Certified, NEMA 1,3,3R,4,4X,12,13 & Automotive Standards.
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) US2:52PT9L3K
Product Description 30mm Command/52, Chrome Finish, Heavy Duty,Watertight/Oiltight, Complete Metal Unit, Illuminated Pushbutton with , Mushroom Head Cap, Small o 1 3/4" (44.5 mm), Chrome Cap with, Plastic Lens, Red, Full Voltage, 6-24V AC/DC, Integrated LED, 2 Position, Momentary, with 1 N.O. - 1 N.C., Heavy Duty Contacts, A600/P600, UL Listed, CSA Certified, NEMA 1,3,3R,4,4X,12,13 & Automotive Standards.
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group N65
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99
Standard lead time ex-works 24 Day/Days
Net Weight (lb) 0.507 lb
Package size unit of measure in
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 195125250550
Commodity Code 8536509031
LKZ_FDB/ CatalogID CC-IC10
Product Group 4649
Group Code R711
Country of origin United States of America
Compliance with the substance restrictions according to RoHS directive not available
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
 
Version Classification
eClass 12 27-37-12-16
eClass 6 27-37-12-16
eClass 7.1 27-37-12-16
eClass 8 27-37-12-16
eClass 9 27-37-12-16
eClass 9.1 27-37-12-16
ETIM 7 EC000225
ETIM 8 EC000225
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;