01/27/2020 7:53:49 AM
Product Catalog
  • Product Catalog
Minimize
74HR36DFAF | US2:74HR36DFAF
Product
Image similar
Enclosed soft starter, Controller 3RW40471BB14, Std duty rating 20HP @200V, Std duty current rating 73A Control voltage 110-230 AC/DC Combination type, 100A fusible disconnect, Enclosure type NEMA 3/3R Weather proof outdoor use
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 74HR36DFAF | US2:74HR36DFAF
Product Description Enclosed soft starter, Controller 3RW40471BB14, Std duty rating 20HP @200V, Std duty current rating 73A Control voltage 110-230 AC/DC Combination type, 100A fusible disconnect, Enclosure type NEMA 3/3R Weather proof outdoor use
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group UJY
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99
Standard lead time ex-works 11 Day/Days
Net Weight (lb) 0.11 lb
Product Dimensions (W x L x H) Not available
Packaging Dimension Not available
Package size unit of measure in
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 040892826852
Commodity Code 8536504000
LKZ_FDB/ CatalogID CC-IC10
Product Group 4606
Country of origin United States of America
Compliance with the substance restrictions according to RoHS directive not available
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
 
Version Classification
eClass 5.1 27-02-41-01
eClass 6 27-37-09-07
eClass 7.1 27-37-09-07
eClass 8 27-37-09-07
eClass 9 27-37-09-07
eClass 9.1 27-37-09-07
ETIM 5 EC000640
ETIM 6 EC000640
ETIM 7 EC000640
IDEA 4 4740
UNSPSC 15 39-12-15-21
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece