10/02/2023 11:25:20 PM
Product Catalog
  • Product Catalog
Minimize
ENCL3160401XAX | US2:ENCL3160401XAX
Product
Image similar
Assembled power meter enclosure for PAC3100 series meter. Panel size 4 meters (1 factory installed). Rated 600V. Enclosure type Nema 1. Special features: wire to ethernet converter connection.
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) ENCL3160401XAX | US2:ENCL3160401XAX
Product Description Assembled power meter enclosure for PAC3100 series meter. Panel size 4 meters (1 factory installed). Rated 600V. Enclosure type Nema 1. Special features: wire to ethernet converter connection.
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group N0H
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99
Standard lead time ex-works 20 Day/Days
Net Weight (lb) 42.086 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 662643521740
Commodity Code 9028300000
LKZ_FDB/ CatalogID LV10.1
Product Group 5190
Group Code P360
Country of origin United States of America
Compliance with the substance restrictions according to RoHS directive not available
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
 
Version Classification
eClass 12 27-37-13-92
eClass 6 27-37-92-01
eClass 7.1 27-37-92-01
eClass 8 27-37-92-01
eClass 9 27-37-92-01
eClass 9.1 27-37-92-01
ETIM 7 EC002498
ETIM 8 EC002498
UNSPSC 15 41-11-37-08
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;