01/23/2020 3:51:00 AM
Product Catalog
  • Product Catalog
Minimize
FBCB200 | US2:FBCB200
Product
Image similar
Fast Bus 200A/3P FXD6 Bkr 35k @ 480V Bkr Kit + Components Customer Field Assembled
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) FBCB200 | US2:FBCB200
Product Description Fast Bus 200A/3P FXD6 Bkr 35k @ 480V Bkr Kit + Components Customer Field Assembled
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group N5F
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99
Standard lead time ex-works 5 Day/Days
Net Weight (lb) 15.036 lb
Product Dimensions (W x L x H) Not available
Packaging Dimension 2.016 x 2.169 x 1.551
Package size unit of measure in
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 754554346861
Commodity Code 8536200040
LKZ_FDB/ CatalogID CC-IC10
Product Group 5446
Country of origin United States of America
Compliance with the substance restrictions according to RoHS directive not available
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
 
Version Classification
IDEA 4 4813
UNSPSC 14 39-12-16-01
UNSPSC 15 39-12-16-01
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece