SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
GF324N | US2:GF324N
Product
Siemens Low Voltage Circuit Protection General Duty Safety Switch. 3-Pole 3-Fuse and solid neutral Fused in a type 1 enclosure (indoor). Rated 240VAC (200A). Horse power (Std, Time delay) fused: 1-PH 2-W (15, - ), 3-PH 3-W (25, 60), 250VDC (40). Special features: service entrance labeled .
Notes
Additional Information:Product phase out has been announced. Direct replacement: GF324NA or GF324NLA.
.
.
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) GF324N | US2:GF324N
Product Description Siemens Low Voltage Circuit Protection General Duty Safety Switch. 3-Pole 3-Fuse and solid neutral Fused in a type 1 enclosure (indoor). Rated 240VAC (200A). Horse power (Std, Time delay) fused: 1-PH 2-W (15, - ), 3-PH 3-W (25, 60), 250VDC (40). Special features: service entrance labeled .
Product family Not available
Product Lifecycle (PLM) PM410:Product cancellation
PLM Effective Date Product is cancelled since: 01/22/2025
Notes
Additional Information:Product phase out has been announced. Direct replacement: GF324NA or GF324NLA.
.
.
Price data
Price Group N2A
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : EAR99 / AL : N
Estimated dispatch time (Working Days) 14 Day/Days
Net Weight (lb) 41.689 lb
Packaging Dimension 18.504 x 33.465 x 9.843
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 783643148161
Commodity Code 8536509045
LKZ_FDB/ CatalogID LV10.1
Product Group 5203
Group Code P320
Country of origin Mexico
Compliance with the substance restrictions according to RoHS directive not available
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
;