09/30/2023 9:43:29 AM
Product Catalog
  • Product Catalog
Minimize
HNF1104NRPV | US2:HNF1104NRPV
Product
Image similar
Siemens Low Voltage Circuit Protection Heavy Duty Safety Switch. 1-Pole 2-Wire and positive and negative ground Non-Fused in a type 3R enclosure (outdoor). Rated 1000VDC (200A). Special features: photovoltaic rated, 10000 AIC disconnect.
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) HNF1104NRPV | US2:HNF1104NRPV
Product Description Siemens Low Voltage Circuit Protection Heavy Duty Safety Switch. 1-Pole 2-Wire and positive and negative ground Non-Fused in a type 3R enclosure (outdoor). Rated 1000VDC (200A). Special features: photovoltaic rated, 10000 AIC disconnect.
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group N41
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99
Standard lead time ex-works 9 Day/Days
Net Weight (lb) 51.103 lb
Packaging Dimension 18.11 x 9.449 x 33.858
Package size unit of measure in
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 040892940718
Commodity Code 8536509045
LKZ_FDB/ CatalogID LV10.1
Product Group 5203
Group Code P320
Country of origin Mexico
Compliance with the substance restrictions according to RoHS directive not available
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
 
Version Classification
eClass 12 27-37-14-03
eClass 6 27-37-14-03
eClass 7.1 27-37-14-03
eClass 8 27-37-14-03
eClass 9 27-37-14-03
eClass 9.1 27-37-14-03
ETIM 7 EC000216
ETIM 8 EC000216
IDEA 4 5179
UNSPSC 15 39-12-22-05
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;